Module Optimized Cooling

Efficient cooling solutions optimized for SmartShelter Modules and Containers. Accomodates a range of capacities from 5-30kW per rack and available in DX, chilled water, and air economizer systems.

Cooling solutions optimized for performance and space efficiency are essential for prefabricated data centers. Overhead and End-of-Module cooling solutions offer flexibility in module configuration and system design. System options include DX, chilled water, and indirect air economizers with CW or DX backup. These cooling solutions provide addtional design options to the traditional precision cooling products such as Uniflair LE and InRow.

Read More
Products Part Number Price
Product Horizontal Flow CW Cooling Unit - IT Module 100kW, 380-415V 3PH 50Hz Part Number PFMC-CWB100 Price -- Call for Availability
+61 2 9125 8951 +61 2 9125 8951
Product Overhead DX Cooling Unit - IT Module 40kW, 380-415V 3PH 50Hz Part Number PFMC-HCXCDX40 Price -- Call for Availability
+61 2 9125 8951 +61 2 9125 8951
Product Overhead CW Cooling Unit - IT Module 40kW, 380-415V3PH 50Hz Part Number PFMC-HCXCW40 Price -- Call for Availability
+61 2 9125 8951 +61 2 9125 8951
Product Air Economizer - IT Module Cooling Unit 50kW 380-415V3PH 50Hz Part Number PFMC-NFC50 Price -- Call for Availability
+61 2 9125 8951 +61 2 9125 8951
Agility
Pre-engineered and Factory Assembled Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
Scalable and Flexible Prefabricated modules inherently allow for scalable growth of IT infrastructure and the flexibility to adjust the design and size of future phases of deployment. Capital investments can be deferred, improving cash flow.
Simple and Fast Deployment Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
Active Airflow Control Monitors and actively adjust cooling unit airflow in containment systems, while providing visibility to effective cooling to critical IT equipment.
Flexibility Support for varying aisle widths, rack heights, rack depths, and single rows. Supports hot and cold aisle containment

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare