APC NetBotz CCTV Adapter Pod 120 with USB cable - 16ft/5m

Share:

APC NetBotz CCTV Adapter Pod 120 with USB cable - 16ft/5m

NBPD0123

Description: Add third-party closed-circuit television (CCTV) cameras to select NetBotz Appliances.

Includes : Cable mounting kit , Installation Guide , USB cable

APC NetBotz CCTV Adapter Pod 120 with USB cable - 16ft/5m

Add third-party closed-circuit television (CCTV) cameras to select NetBotz Appliances.

Includes: Cable mounting kit , Installation Guide , USB cable

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

NBPD0123 Features

APC NetBotz CCTV Adapter Pod 120 with USB cable - 16ft/5m

  • Integrates 3rd party analog cameras
    Allows compatible NetBotz Appliances to increase video capabilities by leveraging a wide range of analog camera technologies.

Security Cameras Features & Benefits

  • Full-motion video camera
    Capture a visual record when used with a compatible NetBotz appliance.
  • Scalability
    The extensible platform can be scaled to meet changing business needs and requirements on demand. The management of additional devices is allowed as needed, while powerful facility and service management applications help to expand the product's management capabilities.
  • Intelligent appliance
    Built-in software allows appliance to assess severity of threats and provide notification, reducing network bandwidth.
  • Environmental monitoring
    Prevent equipment failure from a full range of threatening environmental conditions.
  • 3rd party sensor support
    Easily add 3rd party sensors for monitoring fluid, vibration, dust particles, radiation, etc. to meet specific monitoring needs.
  • Full-motion video camera
    Capture a visual record when used with a compatible NetBotz appliance.
  • Fault notification
    Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.
  • Event-driven video storage
    Video storage prompted by motion or alert.
  • Network equipment monitoring
    Monitor physical 'vital signs' of network and computer equipment via IPMI or SNMP.
  • Handheld device support
    Sends PDA-formatted alerts including pictures and link to live video to your Palm/Blackberry/PocketPC.
  • Customized escalation policies
    Alerts are managed according to your escalation policies and received in multiple formats.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Bolivia , Brazil , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Georgia , Ghana , Gibraltar , Gambia , Guinea , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Cambodia , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Macedonia , Mali , Myanmar , Mongolia , Mauritania , Malta , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    69mm , 6.9CM
  • Maximum Width
    109mm , 10.9CM
  • Maximum Depth
    28mm , 2.8CM
  • Net Weight
    0.23KG
  • Shipping weight
    1.82KG
  • Shipping Height
    102mm , 10.2CM
  • Shipping Width
    152mm , 15.2CM
  • Shipping Depth
    267mm , 26.7CM
  • Color
    Black

Environmental

  • Operating Relative Humidity
    10 - 90 %
  • Operating Elevation
    0-4500meters
  • Storage Relative Humidity
    10 - 90 %
  • Storage Elevation
    0-4500meters

Conformance

  • Approvals
    CE, FCC Part 15 Class A, VCCI
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant

General

  • Camera Frame Rate
    Determined by host appliance
  • Camera Resolution
    Up to 1280x1024
  • Field of View
    Determined by CCTV camera
  • Maximum Number of Connected Devices
    1.0
  • Number of Additional Camera Pods
    2.0
  • Video Source Input Signals
    Analog CCTV cameras via USB CCTV Adapter Pod
Manuals and Warranties
Title
Size
Updated On
PDF

Size

40KB

Updated On

2018-06-14

Installation
Agency Approvals
Title
Size
Updated On
PDF

Size

362KB

Updated On

2018-06-18

CCC Exemption
Title
Size
Updated On

Category

Sub-Category


Rack PDU 2G, Switched, ZeroU, 32A, 230V, (21) C13 & (3) C19

APC Switched Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and active monitoring. Remote outlet level controls allow power on/off functionality for power recycling to remotely reboot equipment and restrict unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and low profile circuit breakers. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched Rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.

AP8953
Rack PDU 2G, Metered, ZeroU, 20A/208V, 16A/230V, (18) C13 & (2) C19

APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers. Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency.

AP8858
Horizontal Cable Organizer 2U w/pass through holes

Facilitates front cable management while allowing cables to pass through to rear appliances. Occupies 2U of rack space.

AR8428
Horizontal Cable Organizer 1U w/brush strip

Promotes proper airflow while allowing cables to be passed from the front to the rear of the rack.

AR8429
Horizontal Cable Organizer 2U w/cable fingers

Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.

AR8427A
Combination Lock Handles (Qty 2) for NetShelter SX / SV / VX Enclosures

The 3-tumbler combination lock handle, with master key override, offers additional security to a standard NetShelter enclosure. Utilizes same mounting as standard swing-handle.

AR8132A
Toolless Cable Management Rings (Qty 10)

Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.

AR7540
Rack PDU 2G, Switched, ZeroU, 20A/208V, 16A/230V, (21) C13 & (3) C19

APC Switched Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and active monitoring. Remote outlet level controls allow power on/off functionality for power recycling to remotely reboot equipment and restrict unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and low profile circuit breakers. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched Rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.

AP8959
Rack PDU 2G, Switched, ZeroU, 20A/208V, 16A/230V, (7) C13 & (1) C19

APC Switched Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and active monitoring. Remote outlet level controls allow power on/off functionality for power recycling to remotely reboot equipment and restrict unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and low profile circuit breakers. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched Rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.

AP8958
Horizontal Cable Manager, 1U x 6" Deep, Single-Sided with Cover

High density 1U, 6-in (150-mm) deep, horizontal cable manager with cover.

AR8612

Show results per page