APC Mobile Power Pack, 3400mAh , Lithium-Ion, All-in-One charging solution, Black

APC Mobile Power Pack, 3400mAh , Lithium-Ion, All-in-One charging solution, Black

M3PMBK

Description: Portable power for mobile devices.

Includes : USB Power Adapter , User Manual

APC Mobile Power Pack, 3400mAh , Lithium-Ion, All-in-One charging solution, Black

Includes: USB Power Adapter , User Manual

M3PMBK Features

APC Mobile Power Pack, 3400mAh , Lithium-Ion, All-in-One charging solution, Black

  • Captive micro-USB cable
    Conveniently charge your devices on the go without having to carry an additional USB cable.
  • Efficient charging
    Extends the Mobile Power Pack's battery life by automatically shutting down when the connected devices have completely charged.
  • Foldaway AC plug
    Retractable plug provides convenient charging of the internal battery.
  • LED battery charge indicator
    Push-button activated LED display provides battery charge status.
  • Mobile device compatible
    Mobile power packs recharge all devices that connect to power using a USB cable, including your mobile phone, tablet, audio player, handheld gaming console, and e-reader.
  • Pass-through charging
    Charge your mobile power pack and connected devices simultaneously.
  • Thermal overload protection
    Safeguards unit and battery from damage by automatically powering down when the battery temperature is above the safe operating limit.
  • Universal input power
    Charge the internal battery using any power input (100-264 VaC), anywhere in the world.

Mobile Power Packs Features & Benefits

  • LED battery charge indicator
    Push-button activated LED display provides battery charge status.
  • Mobile device compatible
    Mobile power packs recharge all devices that connect to power using a USB cable, including your mobile phone, tablet, audio player, handheld gaming console, and e-reader.
  • Efficient charging
    Extends the Mobile Power Pack's battery life by automatically shutting down when the connected devices have completely charged.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Battery Capacity (mAh)
    3400
  • Battery Output Voltage
    5V

Input

  • Nominal Input Voltage
    100V , 110V , 115V , 120V , 200V , 208V , 220V , 230V , 240V
  • Input frequency
    47 - 63 Hz
  • Input Connections
    NEMA 1-15P, Standard 2-blade plug
  • Input Power
    7.0Watts

Batteries & Runtime

  • Battery type
    Li-ion
  • Battery mounting
    --
  • Expected Battery Life (years)
    1
  • Battery life (number of cycles)
    360

Physical

  • Maximum Height
    27mm , 2.7CM
  • Maximum Width
    52mm , 5.2CM
  • Maximum Depth
    86mm , 8.6CM
  • Net Weight
    0.12KG
  • Shipping weight
    0.19KG
  • Shipping Height
    35mm , 3.5CM
  • Shipping Width
    124mm , 12.4CM
  • Shipping Depth
    124mm , 12.4CM
  • Color
    Black
  • Units per Pallet
    1152.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95% no %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    0 - 40 °C
  • Storage Relative Humidity
    0 - 95% no %
  • Storage Elevation
    0-3000meters

Conformance

  • Approvals
    California (CEC) Battery Charger, CE Mark, cTUVus, EN/IEC 60950-1, FCC Part 15 Class B, PSE
  • Standard warranty
    1 year repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • Battery Directive
    Compliant
Manuals and Warranties
Title
Size
Updated On
PDF

Size

614KB

Updated On

2017-02-13

User Manual for Mobile Power Packs M3PABK and M3PMBK for APJ and NAM Regions
Brochure
Title
Size
Updated On
PDF

Size

466KB

Updated On

2016-12-26

Two page brochure with top level features, benefits and specs
Agency Approvals
Title
Size
Updated On
PDF

Size

153KB

Updated On

2017-02-13

UL 2054:2004 R9.11; UL 60950-1:2007 R10.14; CAN/CSA-C22.2 NO.60950-1-07 + A1:2011 + A2:2014
PDF

Size

192KB

Updated On

2017-02-13

IEC 60950-1:2005 + A1 + A2
PDF

Size

677KB

Updated On

2016-12-16

EN 60950-1:2006 + A11:2009 + A1:2010 + A12:2011 + A2:2013
PDF

Size

631KB

Updated On

2016-12-16

FCC Part 15 Subpart B
PDF

Size

660KB

Updated On

2016-12-16

EN 55022: 2010 + AC:2011; EN 61000-3-2:2014; EN 61000-3-3:2013; EN55024:2010; IEC61000-4-2; IEC61000-4-3; IEC61000-4-4; IEC61000-4-5; IEC61000-4-6; IEC61000-4-11
PDF

Size

791KB

Updated On

2016-12-16

According to RoHS Directive 2011/65/EU
Title
Size
Updated On