APC Back-UPS 1000VA, 120V, AVR, LAM

Share:

APC Back-UPS 1000VA, 120V, AVR, LAM

BX1000L-LM

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : Installation guide , User Manual

APC Back-UPS 1000VA, 120V, AVR, LAM

Includes: Installation guide , User Manual

BX1000L-LM Features

APC Back-UPS 1000VA, 120V, AVR, LAM

  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Automatic Voltage Regulation (AVR)
    Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Eliminates voltage fluctuations as a source of AV signal degradation and component power-supply stress.
  • LED Indicators
    Provide easy-to-read status of the unit and utility power conditions.
  • Overload Indicator
    Indicator illuminates when connected equipment draws more power than unit’s capacity. To remedy the condition, unplug less vital equipment.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Back-UPS Features & Benefits

  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Bahamas , Belize , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Output power capacity
    600Watts / 1.0 kVA
  • Max Configurable Power (Watts)
    600Watts / 1.0 kVA
  • Nominal Output Voltage
    120V
  • Output Frequency (sync to mains)
    60Hz +/- 3 Hz
  • Waveform type
    Stepped approximation to a sinewave
  • Output Connections
    (6) NEMA 5-15R (Battery Backup)
  • Transfer Time
    6ms typical : 10ms maximum

Input

  • Nominal Input Voltage
    110V , 120V
  • Input frequency
    60 Hz +/- 5 Hz
  • Input Connections
    NEMA 5-15P
  • Cord Length
    1.22meters
  • Input voltage range for main operations
    80 - 138 (Line to Neutral)V
  • Number of Power Cords
    1
  • Maximum Input Current
    8.0A
  • Input Power Factor at Full Load
    0.6

Batteries & Runtime

Communications & Management

  • Control panel
    LED Status display with On Line : On Battery
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    160Joules

Physical

  • Maximum Height
    182mm , 18.2CM
  • Maximum Width
    130mm , 13.0CM
  • Maximum Depth
    320mm , 32.0CM
  • Net Weight
    8.2KG
  • Shipping weight
    9.0KG
  • Shipping Height
    197mm , 19.7CM
  • Shipping Width
    285mm , 28.5CM
  • Shipping Depth
    395mm , 39.5CM

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-600meters
  • Storage Temperature
    -20 - 50 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-4500meters
  • Audible noise at 1 meter from surface of unit
    40.0dBA

Conformance

  • Approvals
    NOM, TUV
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

247KB

Updated On

2016-12-22

User Manual of Back-UPS BX1000L-LM for Latin America
Brochure
Title
Size
Updated On
PDF

Size

136KB

Updated On

2016-12-22

Two page brochure with top level features, benefits and specs.
Agency Approvals
Title
Size
Updated On
PDF

Size

2889KB

Updated On

2017-01-27

CFR 47 FCC Part 15, Subpart B, Class A
PDF

Size

607KB

Updated On

2017-01-27

CFR 47 FCC Part 15, Subpart B, Class A
PDF

Size

928KB

Updated On

2016-12-22

NOM-001-SCFI-1993
PDF

Size

329KB

Updated On

2016-12-22

UL1778:2014; CSA C22.2 No.107.3-14/R:2014
Title
Size
Updated On