NetShelter SX 42U 600mm Wide x 1070mm Deep Enclosure with Sides Black -2000 lbs. Shock Packaging

Share:

NetShelter SX 42U 600mm Wide x 1070mm Deep Enclosure with Sides Black -2000 lbs. Shock Packaging

AR3100SP

Description: NetShelter SX cabinet and packaging system designed to safely integrate, transport, unload and deploy up to 2000 lbs (907 kg) of IT equipment. The cabinet is paired with a shock absorbing pallet, unloading ramp, and impact resistant shell. The system has been engineered, tested and approved for secure shipment of fully converged systems such as being certified with Cisco® for pre-racking and shipping Cisco Unified Computing System (UCS).

Includes : Baying hardware , Documentation CD , Key(s) , Keyed-alike doors and side panels , Leveling feet , Mounting hardware , Pre-installed casters , Side panels

NetShelter SX 42U 600mm Wide x 1070mm Deep Enclosure with Sides Black -2000 lbs. Shock Packaging

NetShelter SX cabinet and packaging system designed to safely integrate, transport, unload and deploy up to 2000 lbs (907 kg) of IT equipment. The cabinet is paired with a shock absorbing pallet, unloading ramp, and impact resistant shell. The system has been engineered, tested and approved for secure shipment of fully converged systems such as being certified with Cisco® for pre-racking and shipping Cisco Unified Computing System (UCS).

Includes: Baying hardware , Documentation CD , Key(s) , Keyed-alike doors and side panels , Leveling feet , Mounting hardware , Pre-installed casters , Side panels

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

NetShelter SX Features & Benefits

  • Optimized for high capacity cable management systems
    NetShelter SX enclosures are optimized for use with high capacity cable management systems that attach to equipment mounting rails inside enclosures aligning with equipment mounting u-spaces and provide channels for routing and managing cabling.
  • Schneider Electric Rack Systems Compatible
    Compatible with a variety of Schneider Electric rack accessory products to provide the ability to create a complete rack system. Configure rack solutions using industry leading Schneider Electric Design Portal - Small IT Solution Designer configurator complete with verification of product compatibility and useful 3rd party equipment catalog to aid in visualizing your ideal rack solution.
  • Integrated with InfraStruxure products
    Schneider Electric cooling, power distribution, and cable management products work seamlessly with IT enclosures to provide a complete infrastructure support system.
  • Vendor-neutral EIA-310 19in Rack Mounting Compatibility Guaranteed
    Vendor-neutral mounting for guaranteed compatibility with all EIA-310 compliant 19" equipment. The "Fits Like a Glove" money back guarantee provides peace of mind that all of your EIA-310-E compliant rack-mount equipment will physically fit in a NetShelter.
  • Perforated front door with curved profile
    Perforated front and rear doors provide ample ventilation for servers and networking equipment. Front door perforated area is optimized with a curved profile to provide greater surface area and allowance of more perforation coverage and higher perforation rating.
  • Quick release doors
    Front door can be moved to the opposite side or interchanged with rear doors. Doors are easily removed with simple lift-off design.
  • Half-height side panels and option with brush strips for pass-through
    Half-height quick release side panels reduce size and weight for easy handling and access to equipment. Side panels are lockable utilizing a single key with the doors. Now available are side panel options integrated with pass-through holes and brush strips for routing cabling to adjacent racks in a row while still maintaining proper airfow.
  • Easily removable cable access roof
    Roof can be removed with simple pull-pin hinges for access during equipment installation or even with cabling already in place and routed through the cable openings. Once removed the roof is reversible to reposition the larger cable openings for power distribution plugs and connectors.
  • Simple Selection
    No need to spend hours choosing from and compiling dozens of part numbers to create a single enclosure. Schneider Electric has made it easy by handling the details and providing complete enclosures with single part numbers.
  • Cable access openings with pre-installed brushes
    Large cable access slots in the roof provides access for overhead cable egress. The bottom design allows for unobstructed cable access through a raised floor. Roof includes openings with brush strips pre-installed in locations biased towards the front of the enclosure to allow for data cable passthrough and provisions for air containment.
  • Equipment mounting rails integrate with patch cabling systems
    Equipment mounting rails include zero U mounting holes beside the EIA 19" mounting space that allow the installation of Data Distribution Cable (DDC) patch systems without taking up any critical equipment U-space. AV and Networking enclosure designs do not include hole locations for integration of DDC cabling. Other 1U, 2U, and rear enclosure zero U options are available for use with these enclosures.
  • Eyebolt support integrated into enclosure frame
    Integrated eyebolt holes at the top of the enclosure frame allow the enclosure to be lifted for movement and enclosure placement using eyebolt lifting mechanisms. Refer to enclosure user documentation for detailed specifications on eyebolt requirements and enclosure weight limits.
  • Enclosure adjustment tools and hardware provided
    All enclosures are provided standard with hardware bag that includes hardware for mounting IT equipment and tools for simple enclosure adjustment.
  • Split rear doors
    Split rear doors improve access and serviceability to rear of rack mounted equipment. The split rear doors help to maximize floor space. Only 11 inches (279 mm) of clearance is required behind the enclosures to allow for door swing.
  • Low-profile castors and adjustable leveling feet from underneath or above
    Enclosures are shipped standard with both leveling feet and castors. Leveling feet can be quickly adjusted through the use of a screwdriver or drill, eliminating the need to reach underneath with a wrench.
  • Enclosure assemble-to-order (ATO) options capable
    The Enclosure ATO (Assemble-to-Order) options provide a level of customization for enclosure customers beyond the standard enclosure models. This customization is limited to the assembly of the enclosure itself and does not include additional enclosure mounted components. For example, the enclosure can be assembled without sides, doors, or without sides and doors. Check apc.com for enclosure size options and availability.
  • Integrated joining hardware with multiple width enclosure alignment
    Enclosures include pre-installed joining hardware to join enclosures in a row and provide additional stability to the enclosure. The pre-installed joining hardware includes holes for joining to an adjacent enclosure at 600mm centers or 24in centers depending upon the floor layout.
  • Special packaging options for shipping rack with equipment pre-racked
    Enclosures with shock packaging are standard enclosures with provisions in the packaging design and enclosure assembly for shipping the enclosures with equipment mounted inside. Extensive industry experience with the leading IT manufacturers and most recently certified with Cisco® for pre-racking and shipping Cisco Unified Computing Systems (UCS). Check apc.com for enclosure size options and availability.
  • Adjustable mounting rails with captive hardware and rapid alignment
    The vertical mounting rails can be adjusted in 1/4 in (6.4 mm) increments covering virtually any mounting requirement for IT equipment. Easy alignment feature integrated into the enclosure mounting rail and side brace for quick alignment verification without the use of tools to verify alignment. U positions are numbered front and back for rapid installation of equipment.
  • Pre-installed full-enclosure height rear accessory channels
    Integrated and adjustable rear accessory channel provides zero U mounting locations for toolless accessories. Each channel has two mounting bays to support a combination of up to four accessories such as PDUs and vertical cable organizers. 1070mm (42in), 825mm (32 in), and deep enclosures and networking enclosures include two channels. 1200mm (48in) deep enclosures include four channels. Channels are pre-installed at the factory in the rear of the enclosure but can be moved to other locations of the enclosure along the side brace to resituate cable management where it is needed most.
  • Designed for enhanced structural stability
    A proven frame design, heavy-gauge mounting rails, and heavy-duty casters provide for 3000 lb (1364 kg) static (levelling feet) and 2250 lb (1023 kg) dynamic (castor) load ratings. Enclosures have been tested and approved to be combined with proper bolt down accessories to meet various seismic requirements. Check apc.com for product documentation for specific requirements.
  • Integrated electrical grounding
    The roof, side panels and front and rear doors are grounded to the frame of the enclosure. Eight additional electrical grounding inserts are located on the frame for external grounding.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Cambodia , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Qatar , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    1991mm , 199.1CM
  • Maximum Width
    600mm , 60.0CM
  • Maximum Depth
    1070mm , 107.0CM
  • Rack Height
    42U
  • Net Weight
    125.09KG
  • Shipping weight
    242.22KG
  • Shipping Height
    2179mm , 217.9CM
  • Shipping Width
    1105mm , 110.5CM
  • Shipping Depth
    1321mm , 132.1CM
  • Color
    Black
  • Maximum Mounting Depth
    915.0mm , 91.49CM
  • Minimum Mounting Depth
    7.52inches
  • Front Door
    16.0gauge
  • Vertical Posts
    16.0gauge
  • Rear Door
    18.0gauge
  • Roof
    18.0gauge
  • Side Panels
    18.0gauge
  • Units per Pallet
    1.0
  • Rack Width
    19"

Environmental

  • Protection Class
    IP 20

Conformance

  • Approvals
    UL 2416, UL 60950-1
  • Standard warranty
    5 year repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

83KB

Updated On

2018-06-18

Includes grounding information for all NetShelter enclosures. The information in this document supercedes any and all enclosure grounding information in NetShelter enclosure manuals.
PDF

Size

1768KB

Updated On

2018-06-12

Includes enclosure unpacking and installation instructions, details for mounting equipment, specifications, and accessory information.
PDF

Size

2059KB

Updated On

2018-06-12

Shock Packaging for Racks Shipped with Servers Installed up to 2K Lbs
Agency Approvals
Title
Size
Updated On
PDF

Size

252KB

Updated On

2018-06-18

ISTA approval on SP Enclosures
PDF

Size

6507KB

Updated On

2018-06-14

NetShelter SX IT Cabinet in commercial and seismic racks OSHPD Application for Preapproval
PDF

Size

339KB

Updated On

2018-06-14

cULus approval for SX cabinets
PDF

Size

774KB

Updated On

2018-06-12

Structural calculations for securing the NetShelter SX AR31XXXXX, AR33XXXXX series enclosures to meet the International Building Code for seismic applications
Environmental Profile
Title
Size
Updated On
PDF

Size

1131KB

Updated On

2018-06-15

End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
PDF

Size

334KB

Updated On

2018-06-14

Product Environmental Profile (ePEP) for the Racks & Enclosures Range

Category

Sub-Category


NetShelter SX 42U 1070mm Deep Split Side Panels Black Qty 2

Rack system components that can be added to existing racks if requirements change.

AR7301
APC Smart-UPS SC 450VA 230V - 1U Rackmount/Tower

APC Smart-UPS SC is ideal for small and medium businesses looking to protect networking equipment and point-of-sale (POS) devices from power disturbances and outages. The Smart-UPS SC features network grade protection, hot swap batteries, and built-in data line protection for worry free uninterruptible power protection for increased availability. Built on the same standards as the award-winning Smart-UPS, Smart-UPS SC provides the basic features and manageability needed to protect entry-level applications

SC450RMI1U
APC Smart-UPS 1000VA LCD RM 2U 230V

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SMT1000RMI2U
In-Line Current Meter, 16A, 230V, IEC309-16A, 2P+G

Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur.

AP7152B
NetShelter SX External Air Sealing Kit (qty 10)

External air sealing kit uses magnetic strips to seal openings at the base and the roof of up to 10 NetShelter SX racks, preventing air recirculation and increasing cooling efficiency.

AR7731
Combination Lock Handles (Qty 2) for NetShelter SX / SV / VX Enclosures

The 3-tumbler combination lock handle, with master key override, offers additional security to a standard NetShelter enclosure. Utilizes same mounting as standard swing-handle.

AR8132A
APC Smart-UPS C 3000VA Rack mount LCD 230V

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SMC3000RMI2U
NetShelter SX 42U 600mm Wide Perforated Split Doors Black

Rack system components that can be added to existing racks if requirements change.

AR7100
APC Symmetra LX 16kVA Scalable to 16kVA N+1 Rack-mount, 220/230/240V or 380/400/415V

Highly available single phase UPS features redundant and scalable double-conversion on-line power protection

SYA16K16RMI

Show results per page