APC Back-UPS 650, 230V

Share:

APC Back-UPS 650, 230V

BK650EI

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : CD with software , Documentation CD , Qty 2 - Detachable IEC C13 to IEC C14 power cords , USB cable

APC Back-UPS 650, 230V

Includes: CD with software , Documentation CD , Qty 2 - Detachable IEC C13 to IEC C14 power cords , USB cable

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

BK650EI Features

APC Back-UPS 650, 230V

  • Serial connectivity
    Provides management of the UPS via a serial port.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).

Back-UPS Features & Benefits

  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Albania , Armenia , Angola , Argentina , Austria , Azerbaijan , Bosnia and Herzegovina , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bolivia , Botswana , Belarus , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Chile , Cameroon , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Algeria , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Croatia , Hungary , Ireland , Israel , Iraq , Iran , Iceland , Italy , Jordan , Kenya , Cambodia , Saint Kitts And Nevis , Kuwait , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , Oman , Peru , Pakistan , Poland , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Chad , Togo , Tajikistan , Turkmenistan , Tunisia , Turkey , Tanzania , Ukraine , Uganda , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Output power capacity
    400Watts / 650VA
  • Max Configurable Power (Watts)
    400Watts / 650VA
  • Nominal Output Voltage
    230V
  • Output Frequency (sync to mains)
    47 - 63 Hz
  • Output Frequency (not synced)
    50/60 Hz +/-1 Hz
  • Topology
    Standby
  • Waveform type
    Stepped approximation to a sinewave
  • Output Connections
    (3) IEC 320 C13 (Battery Backup)
    (2) IEC Jumpers (selector_surgetitle)
    (1) IEC 320 C13 (selector_surgetitle)
  • Transfer Time
    6ms typical : 10ms maximum

Input

  • Nominal Input Voltage
    230V
  • Input frequency
    47 - 63 Hz, 50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    IEC-320 C14
  • Input voltage range for main operations
    180 - 266V
  • Input voltage adjustable range for mains operation
    160 - 286V
  • Number of Power Cords
    2
  • Maximum Input Current
    7.0A

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    Optional Simple Signalling RS232 cable , USB
  • Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    310Joules
  • Data Line Protection
    Analog phone line for phone/fax/modem/DSL (RJ-45 connector)

Physical

  • Maximum Height
    165mm , 16.5CM
  • Maximum Width
    91mm , 9.1CM
  • Maximum Depth
    284mm , 28.4CM
  • Net Weight
    6.03KG
  • Shipping weight
    7.31KG
  • Shipping Height
    494mm , 49.4CM
  • Shipping Width
    185mm , 18.5CM
  • Shipping Depth
    415mm , 41.5CM
  • Color
    Beige
  • Master Carton Units
    1.0
  • Units per Pallet
    48.0
  • SCC Codes
    1073130421978 8

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    5 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    5 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    45.0dBA

Conformance

  • Approvals
    A-tick, C-tick, CE, GOST, NEMKO
  • Equipment protection policy
    Lifetime : 100000 Euro, Lifetime : 50000 GBP
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

432KB

Updated On

2018-06-15

Safety; Installation; Electrical Connection; Operation; Technical Specifications; Troubleshooting; Warranty and Service
PDF

Size

191KB

Updated On

2018-06-12

This is the APC International Safety Guide in the following languages: English French Spanish Portuguese German Italian Swedish Norwegian Turkish Hungarian Polish Czech Russian Korean Thai Dutch & Indonesian.
Brochure
Title
Size
Updated On
PDF

Size

202KB

Updated On

2018-02-01

Two page brochure with top level features, benefits and specs.
Agency Approvals
Title
Size
Updated On
PDF

Size

471KB

Updated On

2018-06-14

AS/NZS 3548:1995 + Amd 1:1997 + Amd 2: 1997
PDF

Size

88KB

Updated On

2018-06-12

EN 62040-2:2006; EN 61000-3-2:2006.A1:2009+A2:2009; EN 61000-3-3:2008; EN 61000-4-2:2009; EN 61000-4-3:2006/A2:2010; EN 61000-4-4:2004/A1:2010;EN 61000-4-5:2006; EN 61000-4-6:2009; EN 61000-4-8:2010; EN 61000-2-2:2002
PDF

Size

129KB

Updated On

2018-06-12

2014/35/EU; 2014/30/EU, 2011/65/EU
PDF

Size

349KB

Updated On

2018-06-08

IEC 62040-1 (ed.1); am1
Environmental Profile
Title
Size
Updated On
PDF

Size

407KB

Updated On

2018-06-15

End of Life Instruction (EoLI) for the Back-UPS Product Range
PDF

Size

463KB

Updated On

2017-05-18

Product Environmental Profile 1 for the Back-UPS Product Range
Title
Size
Updated On

Firmware Upgrades

PowerChute Personal Edition
Part Number
Updated On

PowerChute Personal Edition

PowerChute Personal Edition V3.0.2 for Windows 10; 8; 7; Vista; XP; Home Server (Multi-Language)

Compatible With: Windows 10 , Windows 7 , Windows 8 , Windows Home Server , Windows Vista , Windows XP

Part Number

SFPCPE302

Updated On

2012-01-31

Category

Sub-Category


3 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXTWAR3YR-SP-01
1 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXTWAR1YR-SP-01
APC Replacement Battery Cartridge #17

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

RBC17

Show results per page