NetBotz 300

Cost-effective security and environmental monitoring for network closets to data centers

The NetBotz 300 offers the best value for security and environmental monitoring over the network. An integrated camera allows video surveillance and monitoring to record human activity. It also monitors temperature, humidity, door contact, dry contact, spot leak, vibration, and smoke. Additional features like integration with StruxureWare Data Center Expert, Power over Ethernet, and user-defined alerts make the NetBotz 300 the perfect unit to protect your IT assets from security and environmental threats. The NetBotz 300 can be used in network closets to data centers, but it is commonly installed in network closets and server rooms. NetBotz is an active network monitoring solution designed to protect against physical threats, environmental or human, that can cause disruption or downtime to IT infrastructure. This scalable suite of networked appliances, sensors, access controls and cameras is designed to safeguard environments ranging in size from network closets to data centers. The modular design allows for common sensors among the NetBotz appliances. Optional user-defined alerts can be sent in a variety of formats and are easily integrated into event escalation policies. For management of multiple NetBotz appliances, use StruxureWare Data Center Expert. StruxureWare Data Center Expert Surveillance licenses enable a single view of multiple cameras, rapid search and retrieval of video, plus 'tagging' of important video clips.

Read More
Products Part Number
Product NetBotz Room Monitor 355 (without PoE Injector) Part Number NBWL0355
Product NetBotz Room Monitor 355 (without PoE Injector) Part Number NBWL0355A
Product NetBotz Room Monitor 355 (with 120/240V PoE Injector) Part Number NBWL0356
Product NetBotz Room Monitor 355 (with 120/240V PoE Injector) Part Number NBWL0356A
Integrates with StruxureWare Data Center Expert An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Advanced View client application Robust appliance interface provides historic alerts, graphs, and configuration.
Enterprise management system compatible Make device information available to your preferred enterprise management system by forwarding SNMP traps (events) across SNMPv1 and SNMPv3 using the PowerNet MIB
Alerts View Easily review and correlate alerts. Provide context to alerts by attaching video clips, graphs, and maps.
Password Security User-selectable password with strong password rules and reset password mechanism.
Total Cost of Ownership
Event-driven video storage Video storage prompted by motion or alert.
Browser Accessible View the user interface with a browser. Provides quick access from anywhere on a secure network.
Customized escalation policies Alerts are managed according to your escalation policies and received in multiple formats.
Adjustable threshold Customize threshold definitions (multiple thresholds per sensor, scheduling, severity levels) to your requirements.
Environmental monitoring Prevent equipment failure from a full range of threatening environmental conditions.
Access monitoring Detect access by unauthorized personnel via door switch.
Fault notification Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.
Surveillance Detect and record motion, allowing a visual record to be paired with an access or environmental alert, which speeds root cause analysis.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare