NetShelter CX

A soundproofed server room in a box which allows for IT deployment wherever and whenever it is needed, saving space, cost and deployment time.

Designed for branch offices, small offices and any non-IT space where there isn’t the room, the time or the budget to build a dedicated IT zone - the NetShelter CX server enclosure is an ultra-portable, secure, economic, plug-and-play IT solution. You simply roll it in to the open office, put your equipment inside, plug it in and close the doors. With the NetShelter CX Soundproofed ‘Server Room in a Box’ you can get back to focusing on your core business quickly.

Use it to:

- Reduce your capital costs by avoiding construction.
- Avoid wasting space – use the space for something else.
- Keep your business agile – use a portable IT infrastructure.
- Standardize on one solution for branch offices and remote sites.
- Silence noisy equipment inside a Quiet Enclosure.

The NetShelter CX server enclosure is an innovative answer to today’s, and tomorrow’s, dynamic IT infrastructure requirements.

The NetShelter CX Family has been enhanced by a new solution designed for housing tower servers in small & home offices and other non-dedicated IT spaces - The Netshelter CX Mini. Find out more about this highly economic and adaptable acoustic server enclosure by clicking on the 'Netshelter CX Mini' link below.

Read More
Products Part Number
Product NetShelter CX Mini Enclosure Black Finish Part Number AR4000MVX429
Product NetShelter CX Mini Enclosure Dark Grey Finish Part Number AR4000MVX431
Product NetShelter CX Mini Enclosure White Finish Part Number AR4000MVX432
Product NetShelter CX 18U Secure Soundproof Server Room in a Box Enclosure International Part Number AR4018IA
Product NetShelter CX 18U in colour Black Intl. Part Number AR4018IX429
Product NetShelter CX 18U in colour Dark Grey Intl. Part Number AR4018IX431
Product NetShelter CX 18U in colour White Intl. Part Number AR4018IX432
Product NetShelter CX 18U Secure Soundproof Server Room in a Box Enclosure - Shock Packaging Part Number AR4018SP
Product NetShelter CX 18U Secure Soundproof Server Room in a Box Enclosure - Shock Packaging - Black Part Number AR4018SPX429
Product NetShelter CX 18U Secure Soundproof Server Room in a Box Enclosure - Shock Packaging - Dark Grey Part Number AR4018SPX431
Product NetShelter CX 18U Secure Soundproof Server Room in a Box Enclosure - Shock Packaging - White Part Number AR4018SPX432
Product NetShelter CX 24U Secure Soundproof Server Room in a Box Enclosure International Part Number AR4024IA
Product NetShelter CX 24U 750 mm Wide x 1130 mm Deep Enclosure Black Finish Intl Part Number AR4024IX429
Product NetShelter CX 24U in colour Dark Grey Intl. Part Number AR4024IX431
Product NetShelter CX 24U in colour White Intl. Part Number AR4024IX432
Product NetShelter CX 24U Secure Soundproof Server Room in a Box Enclosure - Shock Packaging Part Number AR4024SP
Product NetShelter CX24U Secure Soundproof Server Room in a Box Enclosure - Shock Packaging - Black Part Number AR4024SPX429
Product NetShelter CX 24U Secure Soundproof Server Room in a Box Enclosure - Shock Packaging - Dark Grey Part Number AR4024SPX431
Product NetShelter CX 24U Secure Soundproof Server Room in a Box Enclosure - Shock Packaging - White Part Number AR4024SPX432
Product NetShelter CX 38U Secure Soundproof Server Room in a Box Enclosure International Part Number AR4038IA
Product NetShelter CX 38U in colour Black Intl. Part Number AR4038IX429
Product NetShelter CX 38U in colour Dark Grey Intl. Part Number AR4038IX431
Product NetShelter CX 38U in colour White Intl. Part Number AR4038IX432
Product NetShelter CX Bolt Down Kit Part Number AR4601
Product NetShelter CX High Security Handle Adapter Kit Part Number AR4602A
Product NetShelter CX Base/Plinth Surround Kit Part Number AR4603
Product Dust Filter Pack Netshelter CX 38U 2 Small Filters & 2 Large Filters Part Number AR4702
Product NetShelter CX Fan Booster Kit Part Number AR4703
Product NetShelter CX 15V Replacement Power Supply Part Number AR4704
Product NetShelter CX 24V Replacement Power Supply Part Number AR4705
Agility
Acoustic foam lining for noise dampening Superior noise reduction of installed IT equipment allowing the enclosure to be placed in a quiet environment.
Lockable front doors Protect IT equipment from unwanted access
Light oak veneer finish The enclosure blends discretely into almost any office environment.
Plug and Play setup Fast and Easy set up
Toolless Rack Mounting Capabilities Server cases do not require additional tools to mount into NetShelter Enclosures, which allows the users to quickly and easily mount units in the rear of the enclosure.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare