Airflow Management

Accessories to improve rack cooling efficiency by preventing air recirculation and reducing bypass airflow.

Explore Airflow Management in 3D animation.
Airflow Management Blanking Panels promote proper airflow within a rack enclosure by occupying unused space. Schneider Electric offers several varieties for differing rack management requirements. Modular toolless blanking panels allow for quick and easy installation into any EIA-310 19 inch rack or enclosure with square mounting holes. Metallic blanking panels are for threaded rail applications. Brush strips provide a barrier to airflow, while allowing cables to be passed from the front to the rear of the rack.

Read More
Products Part Number
Product NetShelter SX Air Recirculation Prevention Kit Part Number AR7708
Product KoldLok® Integral Raised Floor Grommet (Qty. 10) Part Number AR7720
Product KoldLok® Surface Mount Raised Floor Grommet (Qty. 10) Part Number AR7730
Product NetShelter SX External Air Sealing Kit (qty 10) Part Number AR7731
Product KoldLok® Extended Raised Floor Grommet (Qty. 10) Part Number AR7740
Product Airflow Management Blanking Panel Kit (1U, 2U, 4U, 8U) Black Part Number AR8101BLK
Product 1U Airflow Management Blanking Panel Kit (Qty 2) Black Part Number AR8108BLK
Product 1U 19" Black Modular Toolless Airflow Management Blanking Panel - Qty 10 Part Number AR8136BLK
Product 1U 19" Black Modular Toolless Airflow Management Blanking Panel - Qty 200 Part Number AR8136BLK200
Product NetShelter WX Vented Gland Plates Part Number AR8355
Product HyperPod Accessory - Air Sealing Kit Part Number FS-AC-1001-U
Product HyperPod Accessory - Large Cantilever Arms Part Number FS-AC-3001-B
Product HyperPod Accessory - Overhead Support Frame, 8-12ft Part Number FS-AC-3002-B
Product HyperPod Accessory - Power Raceway - End Module Part Number FS-AC-4001-B
Product HyperPod Accessory - Power Raceway - Main Module Part Number FS-AC-4002-B
Product HyperPod Accessory - Power Raceway - 300mm Side Cover Pack Part Number FS-AC-4003-B
Product HyperPod Accessory - Power Raceway - Pod Extension Module Part Number FS-AC-4005-B
Product HyperPod Accessory - Aisle Crossover Tray, 3-4ft Aisle Part Number FS-AC-4006-B
Product HyperPod Accessory - Full Rack V0 Blanking Panel, 300mm Part Number FS-AC-5001-U
Product HyperPod Accessory - Full Rack V0 Blanking Panel, 800mm Part Number FS-AC-5004-U
Product HyperPod Accessory - Lighting Kit Bracket Part Number FS-AC-6001-B

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare