Rack and Enclosure Accessories

A comprehensive selection of rack components and accessories to mount equipment and manage cables and airflow.


 
Airflow Management Blanking Panels promote proper airflow within a rack enclosure by occupying unused space. Schneider Electric offers several varieties for differing rack management requirements. Modular toolless blanking panels allow for quick and easy installation into any EIA-310 19 inch rack or enclosure with square mounting holes. Metallic blanking panels are for threaded rail applications. Brush strips provide a barrier to airflow, while allowing cables to be passed from the front to the rear of the rack.
Read More
Racks and enclosures house more equipment today than ever before. This rise in equipment densities has increased the need for an organized cable management system both inside and outside the rack. Poor cable management can not only lead to damaged cables or increased time to add or change out cables, but can block critical airflow or access. This can lead to inefficiencies in the performance of your equipment or even downtime. These accessories offer the proper cable management options to meet varying needs. Solutions range from simple cable management rings, to vertical or horizontal organizers, to troughs and ladders.
Read More
Mounting hardware includes light and heavy-duty shelves, bolt-down brackets, stabilization plates, grounding kits, keyboard drawers, mounting rails, brackets, and associated hardware.
Read More
Rack system components include doors, roofs, side panels, baying kits, and casters.
Read More
Actassi is Schneider Electric’s global range of networking and connectivity infrastructure solutions for buildings and data centers. The range consists of a comprehensive set of products for copper and fiber optic installations: RJ45 connectors for Cat 5e, Cat 6 and Cat 6A performance; patch panels; copper LAN cables and patch cords; pre-terminated fiber optic solutions. All products are designed to offer savings on installation time and superior usability. The one-piece and tool-less RJ45 S-One connector is 50% faster to connect ; the copper panels are easy to use thanks to sliding and quick-fix functions, and the pre-terminated fiber solution is 3 times faster to deploy compared to standard installations. Efficient cable management functions also allow a clear organization and the optimization of space. Actassi provides superior network performance with the security and reliability expected from a global network connectivity provider. The independent certification and verification by a 3rd party guarantee you complete peace of mind. Actassi components exceed the most advanced international standards, such as ISO/IEC 11801 amd 2:2010 for the S-One RJ45 connector. Actassi components are compatible with all other APC by Schneider Electric InfraStruxure solutions. Once integrated into the racks, they constitute a future-proof installation that is fully scalable and enables complete utilization of the space, with consistently high performance and more money saved as a result. Designed for, and in cooperation with installers and IT professionals, Actassi network connectivity solutions allow you to make the most of your network
Read More