Provides redundant rack mount power to single-corded equipment.
APC Rack Automatic Transfer Switches (rack ATS) provide reliable, redundant rack mount power to single-corded equipment. The rack ATS has dual input power cords supplying power to the connected load. If the primary power source becomes unavailable, the rack ATS will seamlessly source power from the secondary source without interrupting critical loads. The Rack ATS has built-in network connectivity, which allows for remote management via Web, SNMP, or Telnet interfaces.
Products | Part Number | ![]() |
||
---|---|---|---|---|
Products | Part Number | ![]() |
||
Product RACK ATS, 230V, 10A, C14 IN, (12) C13 OUT | Part Number AP4421 | |||
Product Rack ATS, 230V, 16A, (2) IEC 309 in, (1) IEC 309 out | Part Number AP4422 | |||
Product RACK ATS, 230V, 16A, C20 IN, (8) C13 (1) C19 OUT | Part Number AP4423 | |||
Product Rack ATS, 230V, 32A, IEC 309 in, (16) C13 (2) C19 out | Part Number AP4424 | |||
Product BRACKET KIT, REAR RAILS, RACK ATS | Part Number AP7768 | |||
Product Cord Retention Bracket for Rack ATS | Part Number AP7769 |
Protection | |||||||||
---|---|---|---|---|---|---|---|---|---|
10 kAIC Overcurrent Protection | Provides protection in the event of a significant overcurrent event. | ||||||||
Agility | |||||||||
Wide range of input and output connections | Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip. | ||||||||
Manageability | |||||||||
Network Management Capabilities | Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage rack PDUs from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements. | ||||||||
Color LCD display | Provides more robust and intuitive local control and manageability. | ||||||||
Availability | |||||||||
Transfer time <10ms | Industry leading transfer time to ensure seamless ride through in the event of a primary power source failure. | ||||||||
Dual Input Power Sources | Supplies redundant AC power to connected equipment. Two AC lines power the unit and if the primary AC power fails, the unit will automatically switch to the alternative power source. |