Row 3 Phase Power Distribution


 
Modular Power Distribution mitigates the need to predict the future requirements and configurations of your data center. This visionary power distribution system is agile enough to match the needs of your data center today and enable rapid expansion or reconfiguration in the future. Power distribution management is simplified by output metering, branch current/circuit monitoring and auto-detection by the StruxureWare suite of management options. When demand rises and expansion becomes necessary, simply plug in new Power Distribution Modules. The factory-assembled modules, which include circuit breaker, power cord, and power connection, can be installed in mere minutes. There are multiple power ratings and power cord lengths for low to high power, guaranteeing compatibility and quick, easy, and convenient installation.
Read More
APC Power Distribution Modules simplify both the global deployment of a standard power distribution system and the expansion of existing APC Modular Power Distribution Unit solutions. A variety of breaker and connector options can be chosen to supply either three-phase or single-phase power to the load. Safety features of the Power Distribution Modules include a latch that disconnects the breaker from AC utility power and connectors with positive locking mechanisms. Built-in monitoring supplies information about the power consumption of connected devices.
Read More
The APC Configurable Power Distribution Units bring agility, availability, and speed of deployment to your data center. Our factory-tested power distribution units are built to your exact specifications, support overhead or underfloor distribution, and feature a convenient, portable rack form factor.
  • Install factory assembled and tested power distribution solutions fast and faultlessly
  • Control cable clutter with cut-to-size cord sets for your site-specific, custom-designed breakers and connectors
  • Reduce operating costs with NEMA-rated TP1 transformers – the most efficient in the industry
  • Perform maintenance and service from the front or rear - no side access required
  • Monitor and manage power usage locally at the PowerView display interface or remotely using a Web browser, StruxureWare Data Center Expert, or your building management system
Read More
APC’s power distribution accessories deliver the flexibility and management that data centers require. By providing a comprehensive selection of single- and three-phase whips, breakers, connector sets and current monitoring accessories, the agility, availability and management of the data center is guaranteed. All our accessories are factory tested and warranted, and allow you to confidently scale your data center power distribution units to meet your expanding needs.
Read More
MGE static transfer switches (STS) supply power to a range of equipment from two independent and redundant power sources. Static Transfer Switches automatically transfer power to a stable alternate source in less than 4ms under normal operating conditions. Even under extreme conditions, such as 180 degrees out of phase, the STS will have detection and automatic transfer times that are up to 10 times faster than many other switches.
Read More