Modular Power Accessories

Modules and Accessories to upgrade and expand the modular power distribution units.

APC Power Distribution Modules simplify both the global deployment of a standard power distribution system and the expansion of existing APC Modular Power Distribution Unit solutions. A variety of breaker and connector options can be chosen to supply either three-phase or single-phase power to the load. Safety features of the Power Distribution Modules include a latch that disconnects the breaker from AC utility power and connectors with positive locking mechanisms. Built-in monitoring supplies information about the power consumption of connected devices.

Read More
Products Part Number
Product APC IT Power Distribution Module 3x1 Pole 3 Wire 16A 3xIEC309 300cm, 360cm, 420cm Part Number PDM1316IEC-3P
Product APC IT Power Distribution Module 3x1 Pole 3 Wire 32A 3xIEC309 300cm, 360cm, 420cm Part Number PDM1332IEC-3P
Product APC IT Power Distribution Module 3x1 Pole 3 Wire 32A 3xIEC309 480cm, 540cm, 600cm Part Number PDM1332IEC-3P-2
Product APC IT Power Distribution Module 3x1 Pole 3 Wire 32A 3xIEC309 660cm, 720cm, 780cm Part Number PDM1332IEC-3P-3
Product Pwr Dist. Mod. 3X1 Pole 3 Wire RCD 16A 3XIEC309 300cm, 360cm, 420cm Part Number PDM2316IEC-3P30R-1
Product Power Dist, Mod. 3X1 Pole 3 Wire RCD 16A 3XIEC309 480cm, 540cm, 600cm Part Number PDM2316IEC-3P30R-2
Product Power Dist. Mod. 3X1 Pole 3 Wire RCD 16A 3XIEC309 660cm, 720cm, 780cm Part Number PDM2316IEC-3P30R-3
Product PWR Dist. Mod. 3x1 POLE 3 WIRE RCD 32A 3xIEC309 300CM, 360CM, 420CM Part Number PDM2332IEC-3P30R-1
Product Power Dist. Mod. 3x1 POLE 3 Wire RCD 32A 3xIEC309 480CM, 540CM, 600CM Part Number PDM2332IEC-3P30R-2
Product Power Dist. Mod. 3x1 POLE 3 Wire RCD 32A 3xIEC309 660CM, 720CM, 780CM Part Number PDM2332IEC-3P30R-3
Product Power Dist. Mod. 3 Pole 5 Wire RCD 16A 30mA IEC309 1040CM Part Number PDM316IEC-30R-1040
Product Power Dist. Mod. 3 Pole 5 Wire RCD 16A 30mA IEC309 140CM Part Number PDM316IEC-30R-140
Product Power Dist. Mod. 3 Pole 5 Wire RCD 16A 30mA IEC309 320CM Part Number PDM316IEC-30R-320
Product Power Dist. Mod. 3 Pole 5 Wire RCD 16A 30mA IEC309 500CM Part Number PDM316IEC-30R-500
Product Power Dist. Mod. 3 Pole 5 Wire RCD 16A 30mA IEC309 680CM Part Number PDM316IEC-30R-680
Product Power Dist. Mod. 3 Pole 5 Wire RCD 16A 30mA IEC309 860CM Part Number PDM316IEC-30R-860
Product Power Dist. Mod. 3 Pole 5 Wire RCD 32A 30mA IEC309 1040CM Part Number PDM332IEC-30R-1040
Product Power Dist. Mod. 3 Pole 5 Wire RCD 32A 30mA IEC309 140CM Part Number PDM332IEC-30R-140
Product Power Dist. Mod. 3 Pole 5 Wire RCD 32A 30mA IEC309 320CM Part Number PDM332IEC-30R-320
Product Power Dist. Mod. 3 Pole 5 Wire RCD 32A 30mA IEC309 500CM Part Number PDM332IEC-30R-500
Product Power Dist. Mod. 3 Pole 5 Wire RCD 32A 30mA IEC309 680CM Part Number PDM332IEC-30R-680
Product Power Dist. Mod. 3 Pole 5 Wire RCD 32A 30mA IEC309 860CM Part Number PDM332IEC-30R-860
Product APC IT Power Distribution Module 3 Pole 5 Wire 16A IEC309 1040cm Part Number PDM3516IEC-1040
Product APC IT Power Distribution Module 3 Pole 5 Wire 16A IEC309 140cm Part Number PDM3516IEC-140
Product APC IT Power Distribution Module 3 Pole 5 Wire 16A IEC309 200cm Part Number PDM3516IEC-200
Product APC IT Power Distribution Module 3 Pole 5 Wire 16A IEC309 260cm Part Number PDM3516IEC-260
Product APC IT Power Distribution Module 3 Pole 5 Wire 16A IEC309 320cm Part Number PDM3516IEC-320
Product APC IT Power Distribution Module 3 Pole 5 Wire 16A IEC309 380cm Part Number PDM3516IEC-380
Product APC IT Power Distribution Module 3 Pole 5 Wire 16A IEC309 440cm Part Number PDM3516IEC-440
Product APC IT Power Distribution Module 3 Pole 5 Wire 16A IEC309 500cm Part Number PDM3516IEC-500
Product APC IT Power Distribution Module 3 Pole 5 Wire 16A IEC309 560cm Part Number PDM3516IEC-560
Product APC IT Power Distribution Module 3 Pole 5 Wire 16A IEC309 620cm Part Number PDM3516IEC-620
Product APC IT Power Distribution Module 3 Pole 5 Wire 16A IEC309 680cm Part Number PDM3516IEC-680
Product APC IT Power Distribution Module 3 Pole 5 Wire 16A IEC309 740cm Part Number PDM3516IEC-740
Product APC IT Power Distribution Module 3 Pole 5 Wire 16A IEC309 80cm Part Number PDM3516IEC-80
Product APC IT Power Distribution Module 3 Pole 5 Wire 16A IEC309 800cm Part Number PDM3516IEC-800
Product APC IT Power Distribution Module 3 Pole 5 Wire 16A IEC309 860cm Part Number PDM3516IEC-860
Product APC IT Power Distribution Module 3 Pole 5 Wire 16A IEC309 920cm Part Number PDM3516IEC-920
Product APC IT Power Distribution Module 3 Pole 5 Wire 16A IEC309 980cm Part Number PDM3516IEC-980
Product APC IT Power Distribution Module 3 Pole 5 Wire 32A IEC309 1040cm Part Number PDM3532IEC-1040
Page:
Safety
Safety Enhance user safety with isolation at all touch points and with positive locking mechanisms that reduce the risk of accidental disconnection
Convenience
Toolless installation of breakers Install factory-assembled Power Distribution Modules in under ten minutes - no tools are required
Global product offering Standardization of power distribution units across all corporate locations is easy - a variety of 1-phase and 3-phase Power Distribution Modules address the unique power requirements of data centers around the world.
Manageability
Power monitoring Measure and monitor power consumption and usage with branch circuit monitoring and output metering, which are included at no extra cost
Quick status information LEDs Access status information about the performance of the Power Distribution Module

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare