Power Cords

Wide selection of Rack PDU power cords for a variety of IT equipment.

A large selection of Rack PDU power cords including input power, adapter, and jumper power cords fulfill a variety of power requirements. New locking IEC power cords feature a patented, easy to use, cord retention method for added security when used with AP8000 series Rack Power Distribution Units (PDUs).

Read More
Products Part Number
Product Power Cord Kit (6 ea), Locking, C13 TO C14 (90 Degree), 0.6m Part Number AP8702R-WW
Product Power Cord Kit (6 ea), Locking, C13 to C14, 0.6m Part Number AP8702S-WW
Product Power Cord Kit (6 ea), Locking, C13 to C14 (90 Degree), 1.2m Part Number AP8704R-WW
Product Power Cord Kit (6 ea), Locking, C13 to C14, 1.2m Part Number AP8704S-WW
Product Power Cord Kit (6 ea), Locking, C13 to C14 (90 Degree), 1.8m Part Number AP8706R-WW
Product Power Cord Kit (6 ea), Locking, C13 to C14, 1.8m Part Number AP8706S-WW
Product Power Cord Kit (6 ea), Locking, C19 to C20 (90 Degree), 0.6m Part Number AP8712R
Product Power Cord Kit (6 ea), Locking, C19 to C20, 0.6m Part Number AP8712S
Product Power Cord Kit (6 ea), Locking, C19 to C20 (90 Degree), 1.2m Part Number AP8714R
Product Power Cord Kit (6 ea), Locking, C19 to C20, 1.2m Part Number AP8714S
Product Power Cord Kit (6 ea), Locking, C19 to C20 (90 Degree), 1.8m Part Number AP8716R
Product Power Cord Kit (6 ea), Locking, C19 to C20, 1.8m Part Number AP8716S
Product Power Cord, Locking C19 to CEE/7 Schuko, 3.0m Part Number AP8755
Product Power Cord, Locking C19 to IEC309-16A, 3.0m Part Number AP8758
Product Power Cord, Locking C19 to Rewireable, 3.0m Part Number AP8759
Product Power Cord, Locking C19 to C20, 3.0m Part Number AP8760
Product Power Cord, C13 to C14, 2.5m Part Number AP9870
Product Power Cord, C19 to CEE/7 Schuko, 2.5m Part Number AP9875
Product Power Cord, C19 to IEC309 16A, 2.5m Part Number AP9876
Product Power Cord, C19 to C20, 2.0m Part Number AP9877
Product Power Cord, C19 to C14, 2.0m Part Number AP9878
Product Power Cord, C13 to C20, 2.0m Part Number AP9879
Product Power Cord, C14 to CEE 7/7 Schuko, 0.6m Part Number AP9880
Product Power Cord, C14 to BS1363 (UK), 0.6m Part Number AP9881
Product Power Cord, C19 to C20, 4.5m Part Number AP9887
Product Power Cord Kit (6 ea), C19 to C20 (90 degree), 0.6m Part Number AP98892F
Product Power Cord Kit (6 ea), C19 to C20 (90 degree), 1.2m Part Number AP98894F
Product Power Cord Kit (6 ea), C19 to C20 (90 degree), 1.8m Part Number AP98896F
Product Power Cord Kit (5 ea), C13 to C14, 0.6m Part Number AP9890
Product Power Cord, C19 to C20, 0.6m Part Number AP9892
Product Power Cord, C20 to IEC309 (16A), 2.5m Part Number AP9899

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare