Data Center Operation: Server Access

Full server lifecycle access and power cycling for remote management.

Data Center Operation: Server Access is a software only application that provides full lifecycle access to the server Operating System (OS) and the Base Management Card (BMC) for controlling multiple IT devices from a single console via remote management. Power cycling enables users to remotely access servers when they are offline, and power up/down or restart servers, even when the server OS is down. Server Access enables both in-band and out-of-band access to servers. Access the BIOS (basic input/output system) or the BMC directly from the DCIM software to solve hardware problems preventing a server from booting normally.

Read More
Products Part Number
Product Data Center Operation: Server Access, 1 Year Software Support Contract, 10000 Nodes Part Number WSA1YR10000N
Product Data Center Operation: Server Access, 1 Year Software Support Contract, 1000 Nodes Part Number WSA1YR1000N
Product Data Center Operation: Server Access, 1 Year Software Support Contract, 100 Nodes Part Number WSA1YR100N
Product Data Center Operation: Server Access, 1 Year Software Support Contract, 20000 Nodes Part Number WSA1YR20000N
Product Data Center Operation: Server Access, 1 Year Software Support Contract, 25 Nodes Part Number WSA1YR25N
Product Data Center Operation: Server Access, 1 Year Software Support Contract, 5000 Nodes Part Number WSA1YR5000N
Product Data Center Operation: Server Access, 1 Year Software Support Contract, 500 Nodes Part Number WSA1YR500N
Product Data Center Operation: Server Access, 3 Year Software Support Contract, 10000 Nodes Part Number WSA3YR10000N
Product Data Center Operation: Server Access, 3 Year Software Support Contract, 1000 Nodes Part Number WSA3YR1000N
Product Data Center Operation: Server Access, 3 Year Software Support Contract, 100 Nodes Part Number WSA3YR100N
Product Data Center Operation: Server Access, 3 Year Software Support Contract, 20000 Nodes Part Number WSA3YR20000N
Product Data Center Operation: Server Access, 3 Year Software Support Contract, 25 Nodes Part Number WSA3YR25N
Product Data Center Operation: Server Access, 3 Year Software Support Contract, 5000 Nodes Part Number WSA3YR5000N
Product Data Center Operation: Server Access, 3 Year Software Support Contract, 500 Nodes Part Number WSA3YR500N
Manageability
One-to-many device control View, configure and control multiple vendor’s IT devices through one console for secure and easy server management.
Physical location Provides visibility to exactly where your servers are placed within the data center for an accurate inventory and overview.
Software only KVM Reduce costs by eliminating the need for hardware appliances in the data center.
Multi-vendor asset support Provides support for multiple types of IT assets and hardware platforms.
Availability
OS access Connect to the operating system via RDP, SSH and VNC.
Primary in-band management Access both server OS and BMC through the primary network to solve any issues.
Secondary out-of-band management Utilizes a secondary access path for reaching affected devices and solve any issues through the alternate business-critical network.
Access track and trace Track and trace who and when servers have been accessed and controlled through the software KVM.
Server diagnostics Provides access to server audit logs for analyzing and troubleshooting when the OS is unresponsive.
Consol access Remotely control and manage IT devices through software KVM for lights out data center management.
Power cycling Access servers remotely whether they are on or offline for instant control and reboot.
BIOS configuration Access BIOS settings and configurations directly from the DCIM software to solve hardware problems preventing a server from booting normally.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare