APC Back-UPS 400, 230V, German & Dutch

Share:

APC Back-UPS 400, 230V, German & Dutch

BE400-GR

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : User Manual , Wall-mounting template

APC Back-UPS 400, 230V, German & Dutch

Includes: User Manual , Wall-mounting template

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

BE400-GR Features

APC Back-UPS 400, 230V, German & Dutch

  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Back-UPS Features & Benefits

  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Product Distribution
Product Distribution

Andorra , Albania , Angola , Austria , Azerbaijan , Bosnia and Herzegovina , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , The Democratic Republic Of Congo , Central African Republic , Congo , Côte d'Ivoire , Cameroon , Serbia and Montenegro , Germany , Estonia , Egypt , Western Sahara , Eritrea , Ethiopia , Finland , Gabon , Gibraltar , Guinea , Equatorial Guinea , Greece , Croatia , Hungary , Ireland , Israel , Iraq , Iceland , Jordan , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Liechtenstein , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Macedonia , Mongolia , Mauritania , Mozambique , Niger , Netherlands , Norway , Oman , Pakistan , Romania , Rwanda , Sudan , Sweden , Slovenia , Senegal , Somalia , Suriname , Chad , Togo , Turkmenistan , Tunisia , Uganda

Print Technical Specification

Output

  • Output power capacity
    240Watts / 400VA
  • Max Configurable Power (Watts)
    240Watts / 400VA
  • Nominal Output Voltage
    230V
  • Output Frequency (sync to mains)
    47 - 63 Hz
  • Output Frequency (not synced)
    50Hz +/- 0.1% for 50Hz nominal
  • Topology
    Standby
  • Waveform type
    Stepped approximation to a sinewave
  • Output Connections
    (4) Schuko CEE 7 (selector_surgetitle)
    (4) Schuko CEE 7 (Battery Backup)
  • Transfer Time
    6ms typical : 10ms maximum

Input

  • Nominal Input Voltage
    230V
  • Input frequency
    50/60 Hz
  • Input Connections
    Schuko CEE 7/7P
  • Cord Length
    1.83meters
  • Input voltage range for main operations
    180 - 266V
  • Number of Power Cords
    1
  • Maximum Input Current
    10.0A

Batteries & Runtime

Communications & Management

  • Control panel
    LED Status display with On Line : On Battery
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    310Joules
  • Data Line Protection
    Analog phone line for phone/fax/modem/DSL (RJ-11 connector), Network line - 10/100 Base-T Ethernet (RJ-45 connector)
  • Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

  • Maximum Height
    86mm , 8.6CM
  • Maximum Width
    230mm , 23.0CM
  • Maximum Depth
    285mm , 28.5CM
  • Net Weight
    5.4KG
  • Shipping weight
    5.6KG
  • Shipping Height
    132mm , 13.2CM
  • Shipping Width
    300mm , 30.0CM
  • Shipping Depth
    366mm , 36.6CM
  • Color
    Charcoal
  • Master Carton Dimensions (Length x Width x Height)
    380mm
  • Master Carton Units
    2.0
  • Master Carton Weight
    12.2
  • Units per Pallet
    48.0
  • SCC Codes
    1073130423336 4

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-15000meters
  • Storage Temperature
    0 - 40 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    45.0dBA

Conformance

  • Approvals
    CE, GOST, NEMKO
  • Equipment protection policy
    Lifetime : 100000 Euro
  • Standard warranty
    2 years repair or replace, 3 years repair or replace for European Union countries

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

301KB

Updated On

2018-06-13

Back-UPS ES 400/550/700 230V User Manual
Brochure
Title
Size
Updated On
PDF

Size

159KB

Updated On

2018-06-15

Two page brochure with top level features, benefits and specs.
PDF

Size

158KB

Updated On

2018-06-06

Two page brochure with top level features, benefits and specs.
Agency Approvals
Title
Size
Updated On
PDF

Size

319KB

Updated On

2018-06-18

PCBC (Poland) approval for Back-UPS ES model BE400xxxxxxxxxx, BE550xxxxxxxxxx and BE700xxxxxxxxxx
PDF

Size

156KB

Updated On

2018-06-13

EMC approval for Back-UPS ES (model BE400-xx)
Environmental Profile
Title
Size
Updated On
PDF

Size

463KB

Updated On

2018-06-18

Product Environmental Profile 1 for the Back-UPS Product Range
PDF

Size

407KB

Updated On

2018-06-15

End of Life Instruction (EoLI) for the Back-UPS Product Range
Title
Size
Updated On

Category

Sub-Category


3 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXTWAR3YR-SP-01A
Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR3YR-SP-01A
Service Pack 1 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR1YR-SP-01A
1 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXTWAR1YR-SP-01A

Show results per page