TC- Chilled Water

Share:

TC- Chilled Water

TC-CW

Description: Floor Mount Precision Air Conditioning using chilled water.

Includes : Operations and Maintenance Manual

TC- Chilled Water
Discontinued

TC-CW Features

TC- Chilled Water

  • Chilled water system
    Unit used with building chillers to provide economical and reliable control. These models often provide the optimum solution for large cooling needs due to the ease of installation and the elimination of multiple refrigeration components.
  • Compact Footprint
    Provides flexibility to move the unit wherever cooling is required.
  • Down flow or up flow option
    Downflow units discharge air into a raised floor plenum and are suitable for areas with raised floors greater than 12" high. Upflow units are suitable for areas with raised floors less than 12" and discharge air into either a plenum or ductwork.
  • Ease of Use
    Simplifies future planning by allowing side to side equipment to be placed anywhere in the data center.

NetworkAIR CW Features & Benefits

  • Air filtration
    Removes dirt and other particulates from the intake air for cleaner supply air.
  • Microprocessor controller
    Provides proactive control and real-time monitoring via a four line, eighty character, alphanumeric display.
  • Front service access
    The system has full service, front access for routine servicing of components. Front access also narrows the footprint of the system making it possible for units to be placed side by side.
  • Steam humidifier
    Humidity is managed through a self-contained steam canister humidifier for maximum efficiency and ease of maintenance. The pure-steam canister maintains consistent capacity output, and requires very little scheduled maintenance.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Philippines , Puerto Rico , Paraguay , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Input

  • Nominal Input Voltage
    208V , 230V
  • Input frequency
    50/60 Hz
  • Number of Power Cords
    1

Communications & Management

  • Control panel
    Multi-function LCD status and control console
  • Audible Alarm
    Alarm on 25 alarm conditions

Conformance

  • Approvals
    ETL, MEA
  • Standard warranty
    1 year (parts only)

General

  • Air Discharge Patterns
    Upflow, Downflow
  • Humidification Value
    10pounds/hour
  • Intake Air
    Front Return, Top Return
Manuals and Warranties
Title
Size
Updated On
PDF

Size

338KB

Updated On

2017-03-31

Installation & Set-up for the Microprocessor Supervisory Network in NetworkAIR AFX, CM, CW, and TC
PDF

Size

214KB

Updated On

2017-03-31

Installation & Set-up for the Microprocessor Redundant Group Network in NetworkAIR AFX, CM, CW, and TC
Title
Size
Updated On