Symmetra PX 10kW Power Module, 208V, High Efficiency

Symmetra PX 10kW Power Module, 208V, High Efficiency

SYPM10KF2

Includes : Installation Guide

Symmetra PX 10kW Power Module, 208V, High Efficiency

Call for More Information
1-305-266-5005
Includes: Installation Guide

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

Symmetra Power Module Features & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Output power capacity
    10.0 KWatts / 10.0 kVA
  • Max Configurable Power (Watts)
    10.0 KWatts / 10.0 kVA
  • Nominal Output Voltage
    208V , 208V 3PH
  • Efficiency at Full Load
    94.7 %
  • Output Voltage Distortion
    Less than 5% at full load
  • Output Frequency (sync to mains)
    57 - 63 Hz for 60 Hz nominal
  • Output Frequency (not synced)
    60Hz +/- 0.1% for 60Hz nominal
  • Load Crest Factor
    Unlimited
  • Topology
    Double Conversion Online
  • Waveform type
    Sine wave

Input

  • Nominal Input Voltage
    208V , 208V 3PH
  • Input frequency
    60 Hz +/- 3 Hz
  • Input voltage range for main operations
    177 - 239 (208V)V
  • Number of Power Cords
    1
  • Efficiency at Full Load
    94.7 %
  • Input Power Factor at Full Load
    0.99

Batteries & Runtime

Communications & Management

  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
  • Emergency Power Off (EPO)
    --

Physical

  • Maximum Height
    132mm , 13.2CM
  • Maximum Width
    483mm , 48.3CM
  • Maximum Depth
    700mm , 70.0CM
  • Net Weight
    25.05KG
  • Shipping weight
    28.05KG
  • Shipping Height
    225mm , 22.5CM
  • Shipping Width
    595mm , 59.5CM
  • Shipping Depth
    795mm , 79.5CM
  • Color
    Black

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-999.9meters
  • Storage Temperature
    -15 - 40 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-4500meters
  • Audible noise at 1 meter from surface of unit
    64.0dBA
  • Online thermal dissipation
    2970.0BTU/hr

Conformance

  • Approvals
    cUL Listed, FCC Part 15 Class A, ISO 14001, ISO 9001, UL 60950, UL Listed
  • Standard warranty
    1 year repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

2921KB

Updated On

2018-06-15

Providing information on storage conditions and how to unpack the Symmetra PX 48, 96, and 160 kW 400 V and the Symmetra PX 100 kW 208 V cabinets and remove them from the pallet
PDF

Size

19414KB

Updated On

2017-07-20

Providing the certified electrician with information on how to install and connect the 208V Symmetra PX 100 kW UPS and optional 100kW Modular PDU (600:208V, 480:208V, 208:208V, or 208V Transformerless)
Title
Size
Updated On

Category

Sub-Category


WSYPM10KF2
Call for More Information
1-305-266-5005
Call for More Information  1-305-266-5005

Show results per page