Symmetra PX 100 Maintenance Bypass Panel, 208V

Share:

Symmetra PX 100 Maintenance Bypass Panel, 208V

SYMBP100F

Description: Installed next to the UPS for convenient access, the 300mm Maintenance Bypass Panel isolates the UPS from the critical load during service procedures.
Symmetra PX 100 Maintenance Bypass Panel, 208V

Installed next to the UPS for convenient access, the 300mm Maintenance Bypass Panel isolates the UPS from the critical load during service procedures.

Call for More Information
1-305-266-5005

SYMBP100F Features

Symmetra PX 100 Maintenance Bypass Panel, 208V

  • Smallest footprint
    Minimizes your real estate expenses
  • Wrap Around System Bypass
    (3) Breaker maintenance bypass panel to isolate the UPS from the critical load

Symmetra PX Accessories Features & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Nominal Output Voltage
    208V 3PH
  • Overload Protection
    Yes
  • Maximum Total Current Draw
    278

Input

  • Nominal Input Voltage
    208V 3PH
  • Input frequency
    60 Hz
  • Input Connections
    Hard Wire 5-wire (3PH + N + G)
  • Load Capacity
    120000VA
  • Maximum Input Current
    332A
  • Maximum Line Current
    332A

Physical

  • Maximum Height
    2004mm , 200.4CM
  • Maximum Width
    300mm , 30.0CM
  • Maximum Depth
    1070mm , 107.0CM
  • Net Weight
    168.64KG
  • Shipping weight
    189.09KG
  • Shipping Height
    2150mm , 215.0CM
  • Shipping Width
    848mm , 84.8CM
  • Shipping Depth
    1210mm , 121.0CM
  • Color
    Black
  • Units per Pallet
    1.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -25 - 65 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Approvals
    cUL Listed, CSA, UL 1778
  • Standard warranty
    1 year (parts only)
Manuals and Warranties
Title
Size
Updated On
PDF

Size

2921KB

Updated On

2018-06-15

Providing information on storage conditions and how to unpack the Symmetra PX 48, 96, and 160 kW 400 V and the Symmetra PX 100 kW 208 V cabinets and remove them from the pallet
PDF

Size

19414KB

Updated On

2017-07-20

Providing the certified electrician with information on how to install and connect the 208V Symmetra PX 100 kW UPS and optional 100kW Modular PDU (600:208V, 480:208V, 208:208V, or 208V Transformerless)
Agency Approvals
Title
Size
Updated On
PDF

Size

1659KB

Updated On

2018-06-12

Seismic Test and preapproval of the Symmetra PX 100 three phase UPS
PDF

Size

2967KB

Updated On

2017-10-13

Office of Statewide Health Planning and Development (OSHPD) Preapproval: Symmetra PX 20, InfraStruxure PDU, Modular PDU, MBP