PMM MGE 100 Amps

Share:

PMM MGE 100 Amps

PMO100

Description: Budget 3-phase power protection for equipment rooms.

Includes : User Manual

PMM MGE 100 Amps
Discontinued

MGE Comet Features & Benefits

  • Generator compatible
    Ensures clean, uninterrupted power to protected equipment when generator power is used.
  • Automatic internal bypass
    Supplies utility power to the connected loads in the event of a UPS power overload or fault.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Network manageable
    Provides remote power management of the UPS over the network.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Frequency and voltage regulation
    Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Manual maintenance bypass
    Reduces installation costs by eliminating the need for an external mechanical bypass.
  • Parallel-capacity capable
    Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , French Guiana , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Saint Lucia , Madagascar , Martinique , Mauritius , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , Reunion , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Mayotte

Print Technical Specification

Output

  • Output power capacity
    80.0 KWatts / 100.0 kVA
  • Max Configurable Power (Watts)
    80.0 KWatts / 100.0 kVA
  • Nominal Output Voltage
    400V 3PH
  • Output Connections
    (1) NEMA 5-15R (Battery Backup)

Input

  • Nominal Input Voltage
    400V 3PH

Physical

  • Maximum Height
    1067mm , 106.7CM
  • Maximum Width
    752mm , 75.2CM
  • Maximum Depth
    1837mm , 183.7CM
  • Net Weight
    2810.0KG
  • Shipping weight
    2810.0KG
  • Shipping Height
    1067mm , 106.7CM
  • Shipping Width
    752mm , 75.2CM
  • Shipping Depth
    1837mm , 183.7CM
Title
Size
Updated On