MGE Galaxy 3000 15kVA 480V-208V

Share:

MGE Galaxy 3000 15kVA 480V-208V

GLTT15KG

Description: Adaptable 3 phase power protection to meet the unique requirements of small data centers and building critical applications

Includes : Installation guide , User Manual

MGE Galaxy 3000 15kVA 480V-208V
Discontinued

GLTT15KG Features

MGE Galaxy 3000 15kVA 480V-208V

  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic internal bypass
    Supplies utility power to the connected loads in the event of a UPS power overload or fault.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Generator compatible
    Ensures clean, uninterrupted power to protected equipment when generator power is used.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • Manual maintenance bypass
    Reduces installation costs by eliminating the need for an external mechanical bypass.
  • Network manageable
    Provides proactive notifications of changing power or unit conditions and provides the user the ability to remotely control PMU functions.

MGE Galaxy 3000 Features & Benefits

  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Fully-rated power kVA equals kW
    Reduces cost by eliminating the need for an oversized UPS for Power Factor Corrected (PFC) loads.
  • Automatic internal bypass
    Supplies utility power to the connected loads in the event of a UPS power overload or fault.
  • Parallel-redundant capable
    Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
  • SmartSlot
    Customize UPS capabilities with management cards.
  • Network manageable
    Provides remote power management of the UPS over the network.
  • Dual mains input
    Increases availability by allowing the UPS to be connected to two separate power sources.
  • Multiple levels of service
    With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • 7x24 telephone technical support
    Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Output power capacity
    12.0 KWatts / 15.0 kVA
  • Max Configurable Power (Watts)
    12.0 KWatts / 15.0 kVA
  • Nominal Output Voltage
    208V 3PH
  • Efficiency at Full Load
    85.0 %
  • Output Voltage Distortion
    Less than 3%
  • Output Frequency (sync to mains)
    60 Hz
  • Output Frequency (not synced)
    60Hz +/- 0.1% for 60Hz nominal
  • Topology
    Double Conversion Online
  • Waveform type
    Sine wave
  • Overload Operation
    60 seconds @ 130% and 30 seconds @ 145%
  • Output Voltage Tolerance
    +/-1% static and +/- 5% at 100% load step
  • Bypass
    Built-in Maintenance Bypass, Built-in Static Bypass

Input

  • Nominal Input Voltage
    480V 3PH
  • Input frequency
    60 Hz +/- 3 Hz
  • Input Connections
    Hard Wire 5-wire (3PH + N + G)
  • Input voltage range for main operations
    166 - 239V
  • Efficiency at Full Load
    85.0 %
  • Input Total Harmonic Distortion
    Less than 3% for full load
  • Type of Input Protection Required
    3-pole breaker
  • Maximum Input Current
    42.0A
  • Input Power Factor at Full Load
    0.98

Batteries & Runtime

  • Battery type
    VRLA
  • Nominal Battery Voltage
    240V
  • Expected Battery Life (years)
    5 - 10
  • Efficiency in Battery Operation
    95.0 %

Communications & Management

  • Control panel
    Multi-function LCD status and control console
  • Emergency Power Off (EPO)
    Yes
  • Available SmartSlot™ Interface Quantity
    2

Physical

  • Maximum Height
    1585mm , 158.5CM
  • Maximum Width
    833mm , 83.3CM
  • Maximum Depth
    1019mm , 101.9CM
  • Net Weight
    1165.91KG
  • Shipping weight
    1188.64KG
  • Shipping Height
    1737mm , 173.7CM
  • Shipping Width
    935mm , 93.5CM
  • Shipping Depth
    1120mm , 112.0CM
  • Color
    Light grey

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-999.9meters
  • Storage Temperature
    -20 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-12000meters
  • Audible noise at 1 meter from surface of unit
    69.0dBA
  • Online thermal dissipation
    28000.0BTU/hr

Conformance

  • Approvals
    cUL Listed, FCC Part 15 Class A, UL 1778
  • Standard warranty
    1 year repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1443KB

Updated On

2018-06-18

MGE Galaxy 3000 10-30kVA Installation and User's Manual
Title
Size
Updated On