IBIL-8ATJ79

Share:

IBIL-8ATJ79

AP9320

Description: Network appliance enabling management of a wide range of access and environmental conditions.

Includes : Alarm Beacon , Door Sensor , Humidity Sensor , Installation Guide , Mounting pads , Rack Mounting Brackets , Temperature Sensor , Vibration Sensor

IBIL-8ATJ79
Discontinued : recommended replacement product NBRK0451

AP9320 Features

IBIL-8ATJ79

  • IP-enabled
    Access and manage via a Web browser, Telnet session, SSH, or SNMP.
  • Remote device management
    Remote monitoring of critical conditions for maximum protection against environmental and physical threats.

Environmental Management System Features & Benefits

  • Password Security
    User-selectable password with strong password rules and reset password mechanism.
  • Temperature Monitoring
    Changes in temperature are reported via the user interface or e-mail.
  • Humidity Monitoring
    Changes in humidity are reported via the user interface or e-mail.
  • Optional Sensors
    Add sensors to compatible NetBotz Appliances for monitoring temperature, humidity, fluid, vibration, dust particles, etc.
  • Fault Notification
    Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.
  • Browser Accessible
    Quickly access the console port server from anywhere through a secure web interface.
  • Enterprise management system compatible
    Make device information available to your preferred enterprise management system by forwarding SNMP traps (events) across SNMPv1 and SNMPv3 using the PowerNet MIB
  • Building management system integration
    Send alarms and data points allowing you to manage critical building infrastructure from a single system.
  • Telnet management
    Provides a simple telnet session or SSH for remote battery management access.
  • Integrates with StruxureWare Data Center Expert
    An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
  • Data logging
    Identify problematic trends before they escalate or export the data log for analysis.
  • Event logging
    Pinpoint the timing and sequence of events leading up to an incident with the event log.
  • Customizable input contacts
    Monitor conditions from external devices.
  • Customizable output relays
    Control output from external devices via output relay(s).
  • Optional sensors
    Add sensors to compatible NetBotz Appliances for monitoring temperature, humidity, fluid, vibration, dust particles, etc.
  • Browser Accessible
    View the user interface with a browser. Provides quick access from anywhere on a secure network.
  • Temperature Monitoring
    Changes in temperature are reported via the user interface or e-mail.
  • Humidity Monitoring
    Changes in humidity are reported via the user interface or e-mail.
  • Vibration Monitoring
    Monitor shock and vibration to equipment. One vibration sensor is included.
  • Access Monitoring
    Detect access by unauthorized personnel via door switch.
  • Alarm Beacon
    Quickly locate problems in larger data centers. Customize when this high visibility alarm beacon activates.
  • Fault notification
    Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.
  • Reboot equipment remotely
    Saves dispatching technicians to remote locations.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Input

  • Number of Power Cords
    1
  • Input Power
    40.0Watts

Physical

  • Maximum Height
    44mm , 4.4CM
  • Maximum Width
    434mm , 43.4CM
  • Maximum Depth
    178mm , 17.8CM
  • Rack Height
    1U
  • Net Weight
    2.73KG
  • Shipping weight
    5.84KG
  • Shipping Height
    211mm , 21.1CM
  • Shipping Width
    582mm , 58.2CM
  • Shipping Depth
    340mm , 34.0CM
  • Color
    Black
  • Units per Pallet
    100.0

Environmental

  • Operating Temperature
    0 - 45 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 65 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Approvals
    CE, CSA 22.2 No. 950, EN 55022 Class A, EN 55024, EN 60950, FCC Part 15 Class A, ICES-003, IEC 60950, UL 1950, UL 60950, VCCI, VDE
  • Standard warranty
    2 years repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

122KB

Updated On

2018-06-14

Configuration; Operation; Configuration; Operation
PDF

Size

56KB

Updated On

2018-06-14

Product Overview
PDF

Size

38KB

Updated On

2018-06-14

Addendum for the Environmental Management System to warn users against plugging equipment into the wrong port.
PDF

Size

1214KB

Updated On

2018-06-12

Configuration; Customization; Operation
PDF

Size

1014KB

Updated On

2018-05-24

Installation; Start-up
Agency Approvals
Title
Size
Updated On
PDF

Size

29KB

Updated On

2018-06-15

Declaration of Conformity
PDF

Size

316KB

Updated On

2018-06-14

CE EMC Directive,CTICK,EMC Electromagnetic Compatibility,FCC Verified,Industry Canada for Dry-Contact Management,Environmental Monitoring,Network Hubs and complies to AS/NZS 3548,CISPR 22,EN 55022,EN 55024,EN55024:1998,EN61000-3-2:1995,EN61000-3-3:1995,EN61000-4-11:1994,EN61000-4-2:1995,EN61000-4-3:1998,EN61000-4-4:1995,EN61000-4-5:1995,EN61000-4-6:1996,EN61000-4-8:1994,FCC part 15
PDF

Size

104KB

Updated On

2018-06-14

VCCI for Displays,Dry-Contact Management,Environmental Monitoring,Network Hubs and complies to EN 55022,FCC part 15,VCCI EMC Emissions
PDF

Size

100KB

Updated On

2018-05-28

North American Safety Approval for Device Management, Access and Environmental Management, Rack Power Distribution and PDU products.
Title
Size
Updated On

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Part Number

SFEMS267

Updated On

2005-03-10
Wizards and Configurators
Part Number
Updated On

Part Number

SFNMCSECWIZ104

Updated On

2010-04-16
InfraStruxure Manager
Part Number
Updated On

Part Number

AP9430

Updated On

2018-05-23
Call for More Information
1-305-266-5005

Part Number

AP9431

Updated On

2018-05-23
Call for More Information
1-305-266-5005