Environmental Monitoring Unit 120V

Share:

Environmental Monitoring Unit 120V

AP9312TH

Description: Network appliance enabling monitoring of environmental conditions.

Includes : CD with software , Country-specific detachable power cord , Mounting pads , Rack Mounting Brackets , User Manual

Environmental Monitoring Unit 120V
Discontinued

AP9312TH Features

Environmental Monitoring Unit 120V

  • Boot-P support
    Helps ensure integrity for LDAP, Radius, SSL and SSH sessions.
  • Built-in Web/SNMP management
    Full-featured management via a Web browser as well as comprehensive management from a Network Management System.
  • Dry Contact inputs
    User assignable inputs allow other equipment alarms to be monitored through the power system controller
  • E-mail notification
    Network administrators can solve problems remotely before they impact availability.
  • Event logging
    Pinpoint the timing and sequence of events leading up to an incident with the event log.
  • MD5 Authentication Security
    Enhanced security for remote access via world wide web.
  • Password Security
    User-selectable password with strong password rules and reset password mechanism.
  • Rack Mount
    1U rackmountable. Hardware included.
  • Status Indicator LED's
    LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.
  • Telnet Management
    Provides a simple telnet session or SSH for remote battery management access.
  • Web Management
    Recover servers and other equipment without reboot, stop a runaway server process, or reboot hung servers.

Environmental Monitoring Unit Features & Benefits

  • Temperature monitoring
    Changes in temperature are reported via the user interface or e-mail.
  • Fault notification
    Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.
  • Humidity monitoring
    Changes in humidity are reported via the user interface or e-mail.
  • Enterprise management system compatible
    Make device information available to your preferred enterprise management system by forwarding SNMP traps (events) across SNMPv1 and SNMPv3 using the PowerNet MIB
  • Browser Accessible
    View the user interface with a browser. Provides quick access from anywhere on a secure network.
  • Radius support
    Use an existing radius server to securely authenticate, authorize, and account for your APC device.
  • Password Security
    User-selectable password with strong password rules and reset password mechanism.
  • Unique identifiers
    Customize each sensor with a differentiating name and location.
  • Customizable output relays
    Control output from external devices via output relay(s).
  • Mass Configuration
    Provides a comprehensive mass configuration capability, allowing users to create, save, and push configurations or specific device settings to similar APC devices with a Network Management Card.
  • Low profile sensors
    Small sensors allow for placement flexibility.
  • Expandable
    Connect up to 196 sensors with Expansion Modules via the A-Link communications port.
  • Customizable input contacts
    Monitor conditions from external devices.
  • IP-enabled
    Access and manage via a Web browser, Telnet session, SSH, or SNMP.
  • Integrates with StruxureWare Data Center Expert
    An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
  • Remote device management
    Remote monitoring of critical conditions for maximum protection against environmental and physical threats.
  • Temperature monitoring
    Changes in temperature are reported via the user interface or e-mail.
  • Humidity monitoring
    Changes in humidity are reported via the user interface or e-mail.
  • Fault notification
    Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.
  • Reboot equipment remotely
    Saves dispatching technicians to remote locations.
  • Event logging
    Pinpoint the timing and sequence of events leading up to an incident with the event log.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Japan , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , Taiwan , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Input

  • Number of Power Cords
    1

Physical

  • Maximum Height
    171mm , 17.16CM
  • Maximum Width
    140mm , 14.06CM
  • Maximum Depth
    44mm , 4.38CM
  • Rack Height
    1U
  • Net Weight
    0.82KG
  • Shipping weight
    2.08KG
  • Shipping Height
    464mm , 46.36CM
  • Shipping Width
    229mm , 22.86CM
  • Shipping Depth
    70mm , 7.0CM
  • Color
    Beige

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    0 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Approvals
    EN 50082-1, EN 55022 Class A, VCCI
  • Standard warranty
    2 years repair or replace
Title
Size
Updated On