Comet 125 Kva (208,208)

Share:

Comet 125 Kva (208,208)

CMUPS125

Description: Budget 3-phase power protection for equipment rooms.

Includes : User Manual

Comet 125 Kva (208,208)
Discontinued

MGE Comet Features & Benefits

  • Generator compatible
    Ensures clean, uninterrupted power to protected equipment when generator power is used.
  • Automatic internal bypass
    Supplies utility power to the connected loads in the event of a UPS power overload or fault.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Network manageable
    Provides remote power management of the UPS over the network.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Frequency and voltage regulation
    Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Manual maintenance bypass
    Reduces installation costs by eliminating the need for an external mechanical bypass.
  • Parallel-capacity capable
    Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bangladesh , Bermuda , Bolivia , Brazil , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , Falkland Islands , Guatemala , Guyana , Honduras , Jamaica , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Output power capacity
    100.0 KWatts / 125.0 kVA
  • Max Configurable Power (Watts)
    100.0 KWatts / 125.0 kVA
  • Nominal Output Voltage
    208V 3PH

Input

  • Nominal Input Voltage
    208V
  • Input Connections
    Hard Wire 3 wire (1PH+N+G)

Physical

  • Maximum Height
    1694mm , 169.4CM
  • Maximum Width
    1765mm , 176.5CM
  • Maximum Depth
    849mm , 84.9CM
  • Net Weight
    1545.45KG
  • Shipping weight
    1545.45KG
  • Shipping Height
    1694mm , 169.4CM
  • Shipping Width
    1765mm , 176.5CM
  • Shipping Depth
    849mm , 84.9CM
Title
Size
Updated On