Battery Frame EPS 6000 - 150 to 800 kVA

Share:

Battery Frame EPS 6000 - 150 to 800 kVA

E6TBAT800

Description: 225-500kVA energy efficient solutions feature performance 3 phase UPS power protection with high adaptability to meet the unique requirements of medium to large data centers, buildings and mission critical environments

Includes : User Manual

Battery Frame EPS 6000 - 150 to 800 kVA
Discontinued

MGE EPS 6000 Features & Benefits

  • Output synchronization to external source
    UPS systems can be synchronized with any other independent source for use with downstream static transfer switches.
  • Parallel capability
    Multiple units can be placed in parallel to meet power capacity and redundancy requirements
  • Intuitive monitoring
    Step by step navigation and menu screens for critical system information and data. Information is easy to access and presented in a very intuitive way.
  • High availability architecture
    Different running modes : hot stand-by, integrated parallel, or centralized static switch for multi-modules leading to availability architectures
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Battery mounting
    Enclosed battery cabinet

Physical

  • Maximum Height
    1905mm , 190.5CM
  • Maximum Width
    2000mm , 200.0CM
  • Maximum Depth
    815mm , 81.5CM
  • Net Weight
    400.0KG
  • Shipping weight
    400.0KG
  • Shipping Height
    1905mm , 190.5CM
  • Shipping Width
    2000mm , 200.0CM
  • Shipping Depth
    815mm , 81.5CM
Title
Size
Updated On