Back-UPS Office USB 350VA

Share:

Back-UPS Office USB 350VA

BF350U

Description: Affordable Battery Backup for Home and Office Computers

Includes : CD with software , Cord Management Straps , USB cable , User Manual

Back-UPS Office USB 350VA
Discontinued

Back-UPS Office Features & Benefits

  • User-Renewable UPS System
    With normal use, a UPS battery will last three to six years. APC’s renewable UPS system eliminates the need for factory service and loss of protection by letting you replace batteries for a fraction of the cost of a new UPS.
  • Automatic self-test
    Biweekly testing of all internal components, including the battery, ensures your unit is ready when you need it.
  • Cold-start
    You can power on the unit without any input power. This provides temporary emergency battery power when the utility power is out.
  • USB compatible
    USB 2.0 compatibility and connectivity ensures quick and easy installation of the free file-saving, auto-shutdown software.
  • Transformer Block Spacing
    Designed to allow the use of up to two transformer block plugs without blocking access to other receptacles.
  • Intelligent Battery Management
    Maximizes battery performance, life and reliability with microprocessor-controlled intelligent battery management.
  • User replacable batteries
    Save time and money by swapping the battery yourself. There is no need to send the unit to a factory service center.
  • Status Indicator LED's
    Proactively notifies you of changing UPS and utility power conditions.
  • Audible Alarms
    Proactively notifies you of changing UPS and utility power conditions.
  • Resettable circuit breaker
    Instead of a hard to find fuse, there is a push-button circuit breaker for easy recovery from an overload or short circuit.
  • Unattended Shutdown
    This ensures that files are saved and the Operating System is properly shutdown in the event of a sustained power outage.
  • Addl Surge Protected Outlets
    Surge Only outlets offer protection for non-data sensitive equipment like scanners and printers without reducing the unit's available power or battery capacity. This helps to maximize battery power for equipment that needs it most like a computer and monitor.
  • Internet FAX - modem - DSL protection
    Protects system from surges traveling on a phone, fax or modem line.
  • Lightning and Surge Protection
    Protection from surges, spikes and even lightning is guaranteed!
  • Multipath Protection
    With dedicated outlets for computer, monitor and peripherals everything is safe from the threat of bad power.
  • Right Angle Plug
    Right-angle plug for safe, easy connection even behind desks. It’s also wall-mountable for convenient, space-saving placement.
  • Site wiring fault indicator
    Immediately warns you of wiring problems like improper grounds that could cause shocks or prevent the UPS from adequately suppressing surges. (120V units only)
  • Software
    File-saving, auto-shutdown software for Windows 98/Me/XP/2000 and Mac OS 9 (9.0.4 or higher)
  • Software
    Software is available for some models. Refer to the management software section of the technical specifications for detailed information by part number.
  • Audible Alarms
    Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bolivia , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , Falkland Islands , Guatemala , Guyana , Honduras , Jamaica , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Output power capacity
    225Watts / 350VA
  • Max Configurable Power (Watts)
    225Watts / 350VA
  • Nominal Output Voltage
    120V
  • Output Connections
    (3) NEMA 5-15R (Battery Backup)
    (3) NEMA 5-15R (selector_surgetitle)

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    NEMA 5-15P
  • Cord Length
    1.83meters
  • Input voltage range for main operations
    98 - 132V
  • Number of Power Cords
    1

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Typical recharge time
    9hour(s)
  • Expected Battery Life (years)
    3 - 5
  • RBC Quantity
    1
  • Runtime

Communications & Management

  • Interface Port(s)
    USB
  • Control panel
    LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    445Joules
  • Data Line Protection
    RJ-45 Modem/Fax protection (two wire single line)
  • Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

  • Maximum Height
    69mm , 6.9CM
  • Maximum Width
    432mm , 43.2CM
  • Maximum Depth
    178mm , 17.8CM
  • Net Weight
    3.73KG
  • Shipping weight
    4.05KG
  • Shipping Height
    81mm , 8.1CM
  • Shipping Width
    538mm , 53.8CM
  • Shipping Depth
    178mm , 17.8CM
  • Color
    Charcoal
  • Units per Pallet
    196.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    45.0dBA
  • Online thermal dissipation
    60.0BTU/hr

Conformance

  • Approvals
    CSA, FCC Part 15 Class B, FCC Part 68, UL 1778
  • Equipment protection policy
    Lifetime : $75000
  • Standard warranty
    2 years repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

18KB

Updated On

2018-06-14

Safety Guide for APC 120V Products
PDF

Size

93KB

Updated On

2018-06-12

Installation and operating instructions for the 120V Back-UPS VS models BF500BB.
Agency Approvals
Title
Size
Updated On
PDF

Size

116KB

Updated On

2018-06-15

CSA Certificate for specified products
Title
Size
Updated On

Firmware Upgrades

PowerChute Personal Edition
Part Number
Updated On

PowerChute Personal Edition

PowerChute Personal Edition V3.0.2 for Windows 10; 8; 7; Vista; XP; Home Server (Multi-Language)

Compatible With: Windows 10 , Windows 7 , Windows 8 , Windows Home Server , Windows Vista , Windows XP

Part Number

SFPCPE302

Updated On

2012-01-31