APC Symmetra RM and LX 4 Ft. extender battery cable for 200/208/240V RM & LX XR battery cabinets

Share:

APC Symmetra RM and LX 4 Ft. extender battery cable for 200/208/240V RM & LX XR battery cabinets

SYOPT4

Description: Accessory solutions to tailor the Symmetra to meet your specific needs
APC Symmetra RM and LX 4 Ft. extender battery cable for 200/208/240V RM & LX XR battery cabinets

Call for More Information
1-305-266-5005

Symmetra Accessories Features & Benefits

Product Distribution
Product Distribution

Anguilla , Netherlands Antilles , Aruba , Barbados , Bermuda , Brazil , Bahamas , Belize , Canada , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Puerto Rico , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Zimbabwe

Print Technical Specification

Physical

  • Net Weight
    2.73KG
  • Shipping weight
    3.64KG
  • Shipping Height
    102mm , 10.2CM
  • Shipping Width
    584mm , 58.4CM
  • Shipping Depth
    470mm , 47.0CM
Title
Size
Updated On