APC Symmetra RM and LX 208/240V Backplate Kit w/(2) L6-30R

Share:

APC Symmetra RM and LX 208/240V Backplate Kit w/(2) L6-30R

SYPD11

Description: Accessory solutions to tailor the Symmetra to meet your specific needs
APC Symmetra RM and LX 208/240V Backplate Kit w/(2) L6-30R

Call for More Information
1-305-266-5005

Symmetra Accessories Features & Benefits

Product Distribution
Product Distribution

Anguilla , Netherlands Antilles , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Japan , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Puerto Rico , Saudi Arabia , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , Taiwan , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Output Connections
    (2) NEMA L6-30R (Battery Backup)

Input

  • Number of Power Cords
    1

Physical

  • Maximum Height
    127mm , 12.7CM
  • Maximum Width
    152mm , 15.2CM
  • Maximum Depth
    51mm , 5.1CM
  • Net Weight
    1.82KG
  • Shipping weight
    2.27KG
  • Shipping Height
    218mm , 21.8CM
  • Shipping Width
    193mm , 19.3CM
  • Shipping Depth
    137mm , 13.7CM
  • Color
    Black

Conformance

  • Approvals
    CSA, UL 1778
  • Standard warranty
    2 years repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

675KB

Updated On

2018-06-13

Installation Guide for UPS PDU Replacement Panel
Title
Size
Updated On