APC Symmetra LX/RM 208/240V Backplate Kit w/(2) 6-20R & (1) L6-30R

Share:

APC Symmetra LX/RM 208/240V Backplate Kit w/(2) 6-20R & (1) L6-30R

SYPD12

Description: Accessory solutions to tailor the Symmetra to meet your specific needs
APC Symmetra LX/RM 208/240V Backplate Kit w/(2) 6-20R & (1) L6-30R

Call for More Information
1-305-266-5005

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

Symmetra Accessories Features & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Nominal Output Voltage
    208V
  • Other Output Voltages
    240
  • Output Connections
    (2) NEMA 6-20R (Battery Backup)
    (1) NEMA L6-30R (Battery Backup)

Physical

  • Maximum Height
    102mm , 10.16CM
  • Maximum Width
    152mm , 15.24CM
  • Maximum Depth
    51mm , 5.08CM
  • Net Weight
    1.82KG
  • Shipping weight
    2.27KG
  • Shipping Height
    218mm , 21.84CM
  • Shipping Width
    193mm , 19.3CM
  • Shipping Depth
    137mm , 13.72CM
  • Color
    Silver

Conformance

  • Approvals
    CSA, UL 1778
  • Standard warranty
    2 years repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

675KB

Updated On

2018-06-13

Installation Guide for UPS PDU Replacement Panel
Title
Size
Updated On

Category

Sub-Category


AP7584
Call for More Information
1-305-266-5005
Call for More Information  1-305-266-5005
AP7583
Call for More Information
1-305-266-5005
Call for More Information  1-305-266-5005
APC Step-Down Transformer RM 2U 208V IN 120V OUT; w/5-20 Receptacles

The Step-Down Transformer converts high voltage (208 or 200 VAC) output into low voltage (120 or 100 VAC) output for powering low voltage AC equipment.

AP9626
Call for More Information
1-305-266-5005
Call for More Information  1-305-266-5005
APC Step-Down Transformer RM 2U 208V IN 120V OUT w/L5-20 Receptacles

The Step-Down Transformer converts high voltage (208 or 200 VAC) output into low voltage (120 or 100 VAC) output for powering low voltage AC equipment.

AP9627
Call for More Information
1-305-266-5005
Call for More Information  1-305-266-5005
APC Step-Down Transformer RM 2U 208V IN 120V OUT w/Hardwire Input/Output

The Step-Down Transformer converts high voltage (208 or 200 VAC) output into low voltage (120 or 100 VAC) output for powering low voltage AC equipment.

AP9628
Call for More Information
1-305-266-5005
Call for More Information  1-305-266-5005
AP7580
Call for More Information
1-305-266-5005
Call for More Information  1-305-266-5005
AP7581
Call for More Information
1-305-266-5005
Call for More Information  1-305-266-5005
Rack PDU Extender, Basic, 2U, 30A, 120V, (12)5-20

Reliable rack power distribution

AP7582
Call for More Information
1-305-266-5005
Call for More Information  1-305-266-5005
APC WW 20KVA Isolation Transformer

The Step-Down Transformer converts high voltage (208 or 200 VAC) output into low voltage (120 or 100 VAC) output for powering low voltage AC equipment.

APTF20KW01
Call for More Information
1-305-266-5005
Call for More Information  1-305-266-5005
APC Symmetra RM and LX 208/240V Backplate Kit w/(2) L6-30R

Accessory solutions to tailor the Symmetra to meet your specific needs

SYPD11
Call for More Information
1-305-266-5005
Call for More Information  1-305-266-5005

Show results per page