APC Smart-UPS XL 48V Battery Pack Tower/Rack Convertible

Share:

APC Smart-UPS XL 48V Battery Pack Tower/Rack Convertible

SUA48XLBP

Includes : User Manual

APC Smart-UPS XL 48V Battery Pack Tower/Rack Convertible

Call for More Information
1-305-266-5005
Includes: User Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

Smart-UPS Battery Systems Features & Benefits

Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Kenya , Cambodia , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , South Africa , Zambia , Zimbabwe

Print Technical Specification

Input

  • Nominal Input Voltage
    48VDC
  • Number of Power Cords
    1

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Replacement Battery
    RBC55
  • Expected Battery Life (years)
    3 - 5
  • Replacement battery cartridge note
    For use with "SUA" 2200/3000VA 5U rack/tower models. Can be used with 3U models with SUA039 extension cable.
  • RBC Quantity
    2
  • Runtime

Communications & Management

  • Interface Port(s)
    SUA48V

Physical

  • Maximum Height
    444mm , 44.4CM
  • Maximum Width
    221mm , 22.1CM
  • Maximum Depth
    495mm , 49.5CM
  • Rack Height
    5U
  • Net Weight
    66.36KG
  • Shipping weight
    75.9KG
  • Shipping Height
    559mm , 55.9CM
  • Shipping Width
    381mm , 38.1CM
  • Shipping Depth
    762mm , 76.2CM
  • Color
    Black
  • Units per Pallet
    2.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

164KB

Updated On

2018-06-13

Safety Guide for Smart-UPS RT/Hardwire/over 1.5 kVA
PDF

Size

750KB

Updated On

2017-04-26

Unpacking; Installation; Electrical Connection; Operation; General Specifications; Warranty and Service; Part Replacement
Environmental Profile
Title
Size
Updated On
PDF

Size

245KB

Updated On

2018-06-15

Product Environmental Profile (ePEP) for the Single Phase Extended Run Battery Product Range
PDF

Size

487KB

Updated On

2018-06-14

End of Life Instruction (EoLI) for the Single Phase Extended Run Battery Product Range
PDF

Size

350KB

Updated On

2017-02-28

End of Life Instruction (EoLI) for the Single Phase Extended Run Battery Product Range
Title
Size
Updated On

Category

Sub-Category


APC Replacement Battery Cartridge #55

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

RBC55
Call for More Information
1-305-266-5005
Call for More Information  1-305-266-5005
SUA039
Call for More Information
1-305-266-5005
Call for More Information  1-305-266-5005
Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR3YR-SP-03
Call for More Information
1-305-266-5005
Call for More Information  1-305-266-5005
Service Pack 1 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR1YR-SP-03
Call for More Information
1-305-266-5005
Call for More Information  1-305-266-5005
SU032A
Call for More Information
1-305-266-5005
Call for More Information  1-305-266-5005
1 Year Next Business Day On-Site Service

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WONSITENBD-SB-11
Call for More Information
1-305-266-5005
Call for More Information  1-305-266-5005

Show results per page