APC Smart-UPS VT Extended Run Frame w/2 Batt. Modules Exp. to 6 and 5x8 Startup Service

Share:

APC Smart-UPS VT Extended Run Frame w/2 Batt. Modules Exp. to 6 and 5x8 Startup Service

SUVTXR2B6S

Includes : Installation Guide , User Manual

APC Smart-UPS VT Extended Run Frame w/2 Batt. Modules Exp. to 6 and 5x8 Startup Service

Call for More Information
1-305-266-5005
Includes: Installation Guide , User Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

Smart-UPS Battery Systems Features & Benefits

Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Kenya , Cambodia , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , South Africa , Zambia , Zimbabwe

Print Technical Specification

Input

  • Nominal Input Voltage
    208V 3PH , 400V 3PH

Batteries & Runtime

  • Battery type
    VRLA
  • Included Battery Modules
    2
  • Battery mounting
    Enclosed battery cabinet
  • Battery Placement
    External Frame
  • Battery manufacturer
    --
  • Battery Slots Empty
    4
  • Expected Battery Life (years)
    3 - 5
  • Battery blocks per string
    32

Physical

  • Maximum Height
    1499mm , 149.9CM
  • Maximum Width
    523mm , 52.3CM
  • Maximum Depth
    925mm , 92.5CM
  • Net Weight
    399.55KG
  • Shipping weight
    430.45KG
  • Shipping Height
    1643mm , 164.3CM
  • Shipping Width
    650mm , 65.0CM
  • Shipping Depth
    1062mm , 106.2CM
  • Color
    Black

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-999.9meters
  • Storage Temperature
    -50 - 40 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Approvals
    C-tick, CE, ISO 14001, ISO 9001, RCM
  • Standard warranty
    1 year repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

427KB

Updated On

2018-06-15

Unpacking for SmartUPS VT 10-40kVA (Tall model)
PDF

Size

1589KB

Updated On

2018-06-14

Installation
Agency Approvals
Title
Size
Updated On
PDF

Size

131KB

Updated On

2018-06-12

Certificate of Origin
PDF

Size

88KB

Updated On

2018-06-12

Certificate of Origin
PDF

Size

1363KB

Updated On

2018-06-11

EU Declaration of Conformity
PDF

Size

4050KB

Updated On

2018-06-07

Seismic Test and preapproval of Galaxy 3500 and SUVT three phase UPS
Title
Size
Updated On
Smart-UPS VT, With Battery, 208V, System Wiring Diagrams
Smart-UPS VT, With Battery, 208V, Battery Options
CAD Source File
1194KB
2017-02-15

Category

Sub-Category


1 Year of Remote Monitoring Service for (100) Nodes

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

WRMS1YR100N-01
Call for More Information
1-305-266-5005
Call for More Information  1-305-266-5005
1 Year of Remote Monitoring Service for (1) Node

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

WRMS1YR1N-01
Call for More Information
1-305-266-5005
Call for More Information  1-305-266-5005
1 Year of Remote Monitoring Service for (25) Nodes

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

WRMS1YR25N-01
Call for More Information
1-305-266-5005
Call for More Information  1-305-266-5005
Scheduling Upgrade to 7X24 for Existing Startup Service for up to 40 kVA UPS or Battery Frame

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

WUPGSTRTUP7-UG-01
Call for More Information
1-305-266-5005
Call for More Information  1-305-266-5005
Start-Up Service for (1) Galaxy 3500 or SUVT XR Battery Cabinet

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

WSTRTUP-G3-25
Call for More Information
1-305-266-5005
Call for More Information  1-305-266-5005
2 Years of Remote Monitoring Service for (100) Nodes

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

WRMS2YR100N-01
Call for More Information
1-305-266-5005
Call for More Information  1-305-266-5005
SUVTOPT003
Call for More Information
1-305-266-5005
Call for More Information  1-305-266-5005
SUVTOPT004
Call for More Information
1-305-266-5005
Call for More Information  1-305-266-5005
APC Smart-UPS VT Baying Kit, 20inch/523mm UPS Enclosure to XR

Required for connecting Extended Run Battery Enclosure to 20 inch/523 mm Smart-UPS VT

SUVTOPT005
Call for More Information
1-305-266-5005
Call for More Information  1-305-266-5005
2 Years of Remote Monitoring Service for (25) Nodes

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

WRMS2YR25N-01
Call for More Information
1-305-266-5005
Call for More Information  1-305-266-5005

Show results per page