APC Smart-UPS SRT 5kVA Output HW Kit

Share:

APC Smart-UPS SRT 5kVA Output HW Kit

SRT001

Includes : Installation guide

APC Smart-UPS SRT 5kVA Output HW Kit

Call for More Information
1-305-266-5005
Includes: Installation guide

Smart-UPS Accessories Features & Benefits

Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Cambodia , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Qatar , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    122mm , 12.2CM
  • Maximum Width
    198mm , 19.8CM
  • Maximum Depth
    43mm , 4.3CM
  • Net Weight
    0.55KG
  • Shipping weight
    0.82KG
  • Shipping Height
    137mm , 13.7CM
  • Shipping Width
    259mm , 25.9CM
  • Shipping Depth
    188mm , 18.8CM
  • Units per Pallet
    154.0

Conformance

  • Standard warranty
    3 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

164KB

Updated On

2018-06-18

Safety Guide for Smart-UPS RT/Hardwire/over 1.5 kVA
PDF

Size

356KB

Updated On

2018-06-11

User manual Smart-UPS On-Line SRT001/SRT004/SRT005/SRT008
Brochure
Title
Size
Updated On
PDF

Size

2779KB

Updated On

2018-06-12

This is a brochure of the new Smart-UPS On-Line SRT 2.2 kVA - 10 kVA 120V and 208V models . It covers the feature/benefits, tech specs, runtimes and optional accessories.
PDF

Size

2485KB

Updated On

2018-06-12

Part # 998-1243569_GMA-US This is a brochure of the new Smart-UPS On-Line SRT 2.2kVA-10kVA 230V models . It covers the feature/benefits, tech specs, runtimes and optional accessories.
Title
Size
Updated On