APC Smart-UPS RT 48V Battery Pack

Share:

APC Smart-UPS RT 48V Battery Pack

SURTA48XLBP

Includes : Documentation CD , User Manual

APC Smart-UPS RT 48V Battery Pack

Call for More Information
1-305-266-5005
Includes: Documentation CD , User Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

Smart-UPS Battery Systems Features & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , Saudi Arabia , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , Taiwan , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Input

  • Number of Power Cords
    1

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Included Battery Modules
    2
  • Battery mounting
    Enclosed battery cabinet
  • Expected Battery Life (years)
    3 - 5
  • RBC Quantity
    2
  • Battery blocks per string
    4

Physical

  • Maximum Height
    452mm , 45.2CM
  • Maximum Width
    86mm , 8.6CM
  • Maximum Depth
    559mm , 55.9CM
  • Rack Height
    2U
  • Net Weight
    32.91KG
  • Shipping weight
    37.09KG
  • Shipping Height
    254mm , 25.4CM
  • Shipping Width
    610mm , 61.0CM
  • Shipping Depth
    730mm , 73.0CM
  • Color
    Black
  • Units per Pallet
    12.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95% no %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -20 - 50 °C
  • Storage Relative Humidity
    0 - 95% no %
  • Storage Elevation
    0-15000meters

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

289KB

Updated On

2018-06-19

Installation
PDF

Size

194KB

Updated On

2018-06-12

Inatallation Guide for Smart-UPS RT Tower to SURTRK Rack Conversion
PDF

Size

816KB

Updated On

2017-02-13

User manual for Smart-UPS RT External Battery Pack SURTA48XLBP/SURTA48XLBPJ
Agency Approvals
Title
Size
Updated On
PDF

Size

510KB

Updated On

2018-06-14

BSMI(Formerly BCIQ),CSA Certified,FCC Verified,UL Listed and complies to CSA 107.1,FCC part 15,UL 1778
Environmental Profile
Title
Size
Updated On
PDF

Size

350KB

Updated On

2018-06-19

End of Life Instruction (EoLI) for the Single Phase Extended Run Battery Product Range
PDF

Size

487KB

Updated On

2018-06-14

End of Life Instruction (EoLI) for the Single Phase Extended Run Battery Product Range
Title
Size
Updated On

Category

Sub-Category


APC SMART-UPS RT 1000VA 230V Network Card

High density, double-conversion on-line power protection with scalable runtime

SURT1000XLI-NC
Call for More Information
1-305-266-5005
Call for More Information  1-305-266-5005
AP9625
Call for More Information
1-305-266-5005
Call for More Information  1-305-266-5005
NetShelter 2 Post Rack 45U #12-24 Threaded Holes Black

Open rack system for easy access to IT equipment and cabling.

AR201
Call for More Information
1-305-266-5005
Call for More Information  1-305-266-5005
APC Replacement Battery Cartridge #57

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

RBC57
Call for More Information
1-305-266-5005
Call for More Information  1-305-266-5005
Service Pack 1 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR1YR-SP-02
Call for More Information
1-305-266-5005
Call for More Information  1-305-266-5005
Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR3YR-SP-02
Call for More Information
1-305-266-5005
Call for More Information  1-305-266-5005
1 Year Next Business Day On-Site Service

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WONSITENBD-SB-11
Call for More Information
1-305-266-5005
Call for More Information  1-305-266-5005
SURTRK
Call for More Information
1-305-266-5005
Call for More Information  1-305-266-5005
APC SMART-UPS RT 1000VA RM 230V Network Card

High density, double-conversion on-line power protection with scalable runtime

SURT1000RMXLI-NC
Call for More Information
1-305-266-5005
Call for More Information  1-305-266-5005

Show results per page