APC SMART-UPS RT 208V 8/10KVA BACKPLATE KIT W/ (2) 6-20R AND (1) L6-30R

Share:

APC SMART-UPS RT 208V 8/10KVA BACKPLATE KIT W/ (2) 6-20R AND (1) L6-30R

SURT012

APC SMART-UPS RT 208V 8/10KVA BACKPLATE KIT W/ (2) 6-20R AND (1) L6-30R

Call for More Information
1-305-266-5005

Smart-UPS Accessories Features & Benefits

Product Distribution
Product Distribution

Anguilla , Netherlands Antilles , Aruba , Barbados , Bermuda , Brazil , Bahamas , Belize , Canada , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , Falkland Islands , Guatemala , Guyana , Honduras , Haiti , Jamaica , Mexico , Nicaragua , Panama , Puerto Rico , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Nominal Output Voltage
    208V
  • Output Connections
    (1) NEMA L6-30R (Battery Backup)
    (2) NEMA 6-20R (Battery Backup)

Input

  • Nominal Input Voltage
    208V
  • Acceptable Input Voltage
    200-240VAC

Physical

  • Maximum Height
    216mm , 21.6CM
  • Maximum Width
    133mm , 13.3CM
  • Maximum Depth
    51mm , 5.1CM
  • Net Weight
    0.91KG
  • Shipping weight
    1.36KG
  • Shipping Height
    203mm , 20.3CM
  • Shipping Width
    229mm , 22.9CM
  • Shipping Depth
    279mm , 27.9CM
Manuals and Warranties
Title
Size
Updated On
PDF

Size

118KB

Updated On

2018-06-14

Installation Guide for Smart-UPS Accessory Receptacle Plate.
Title
Size
Updated On