APC Smart UPS RC 96V Battery Pack with 1 Battery String

APC Smart UPS RC 96V Battery Pack with 1 Battery String

SRC96XLBP2S

Includes : Installation guide

APC Smart UPS RC 96V Battery Pack with 1 Battery String

Call for More Information
1-305-266-5005
Includes: Installation guide

SRC96XLBP2S Features

APC Smart UPS RC 96V Battery Pack with 1 Battery String

  • Front access batteries
    Front-access valve-regulated lead-acid (VRLA) batteries provide easy, safe inspection and maintenance of the batteries and related connecting hardware.

Smart-UPS Battery Systems Features & Benefits

Product Distribution
Product Distribution

Afghanistan , Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Australia , Aruba , Barbados , Bangladesh , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Belize , Cook Islands , Chile , China , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Fiji , Falkland Islands , Grenada , Guatemala , Guyana , Hong Kong , Honduras , Haiti , Indonesia , India , Jamaica , Japan , Cambodia , Saint Kitts And Nevis , South Korea , Cayman Islands , Saint Lucia , Sri Lanka , Morocco , Myanmar , Mexico , Malaysia , Nicaragua , Nepal , New Zealand , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Puerto Rico , Paraguay , Singapore , El Salvador , Thailand , TP , Turkey , Trinidad and Tobago , Taiwan , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , XF

Print Technical Specification

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Included Battery Modules
    1
  • Battery mounting
    Enclosed battery cartridge
  • Expected Battery Life (years)
    3 - 5
  • RBC Quantity
    3

Physical

  • Maximum Height
    174mm , 17.4CM
  • Maximum Width
    432mm , 43.2CM
  • Maximum Depth
    457mm , 45.7CM
  • Rack Height
    4U
  • Net Weight
    34.47KG
  • Shipping weight
    41.96KG
  • Shipping Height
    337mm , 33.7CM
  • Shipping Width
    622mm , 62.2CM
  • Shipping Depth
    597mm , 59.7CM
  • Color
    Black
  • Units per Pallet
    6.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95% no %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95% no %
  • Storage Elevation
    0-15000meters

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

418KB

Updated On

2018-06-18

Installation
Agency Approvals
Title
Size
Updated On
PDF

Size

452KB

Updated On

2018-06-18

EAC Certificate for models APCRBC120, APCRBC121, APCRBC140, SRC96XLBP, SRC96XLBP2S, SRC004, SRT96RMBP, SRT96BP, SRT72RMBP, SRT72BP, DLRT96RMBP, DLRT192BP, DLRT192RMBP, DLRT192RMBP2, and FJRT96BP.
Environmental Profile
Title
Size
Updated On
PDF

Size

350KB

Updated On

2018-06-19

End of Life Instruction (EoLI) for the Single Phase Extended Run Battery Product Range
PDF

Size

245KB

Updated On

2018-06-15

Product Environmental Profile (ePEP) for the Single Phase Extended Run Battery Product Range
PDF

Size

487KB

Updated On

2018-06-14

End of Life Instruction (EoLI) for the Single Phase Extended Run Battery Product Range
Title
Size
Updated On