APC Silcon 10kW 480V UPS

Share:

APC Silcon 10kW 480V UPS

SL10KG

Description: 3 phase UPS power protection with industry leading efficiency and robust performance for data centers and facilities

Includes : Parallel Card , Triple Chassis for 3 SmartSlots , User Manual , Web/SNMP Management Card

APC Silcon 10kW 480V UPS
Discontinued

Silcon Features & Benefits

  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Fully-rated power kVA equals kW
    Reduces cost by eliminating the need for an oversized UPS for Power Factor Corrected (PFC) loads.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.
  • Parallel-redundant capable
    Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Parallel-capacity capable
    Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
  • 200% overload capability
    The APC Silcon Series has the ability to supply 200% overload in normal operation for a period of 60 seconds. This enables the system to handle inrush currents, sudden peak loads and output faults without transitioning to bypass. The result is increased availability.
  • Generator compatible
    Ensures clean, uninterrupted power to protected equipment when generator power is used.
  • Automatic internal bypass
    Supplies utility power to the connected loads in the event of a UPS power overload or fault.
  • Network manageable
    Provides remote power management of the UPS over the network.
  • Manageable external batteries
    Reduces preventative maintenance service needs by monitoring the health and status of the external batteries and their expected runtime.
  • LCD display
    Alpha-Numeric Display which displays system parameters and alarms.
  • Audible alarms
    Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.
  • SmartSlot
    Customize UPS capabilities with management cards.
  • Input power factor correction
    Eliminates the need for an external phase-compensation unit and minimizes installation costs by enabling the use of smaller generators and cabling.
  • Fully-rated power kVA equals kW
    Reduces cost by eliminating the need for an oversized UPS for Power Factor Corrected (PFC) loads.
  • Network manageable
    Provides remote power management of the UPS over the network.
  • Generator compatible
    Ensures clean, uninterrupted power to protected equipment when generator power is used.
  • Parallel-redundant capable
    Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
  • Parallel-capacity capable
    Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
  • Manageable external batteries
    Reduces preventative maintenance service needs by monitoring the health and status of the external batteries and their expected runtime.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Locking cabinet
    Prevents unauthorized access to the UPS.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Output power capacity
    10.0 KWatts / 10.0 kVA
  • Max Configurable Power (Watts)
    10.0 KWatts / 10.0 kVA
  • Nominal Output Voltage
    480V 3PH
  • Efficiency at Full Load
    94.3 %
  • Output Voltage Distortion
    Less than 3%
  • Output Frequency (sync to mains)
    60 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
  • Output Frequency (not synced)
    60Hz +/- 0.1% for 60Hz nominal, 60
  • Load Crest Factor
    Unlimited
  • Topology
    Delta Conversion On-Line
  • Waveform type
    Sine wave
  • Maximum Output Current
    12
  • Bypass
    Built-in Static Bypass

Input

  • Nominal Input Voltage
    480V 3PH
  • Input frequency
    60 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
  • Input Connections
    Hard Wire 4-wire (3PH + G)
  • Input voltage range for main operations
    408 - 552 (480)V
  • Number of Power Cords
    1
  • Efficiency at Full Load
    94.3 %
  • Input Power Factor at Full Load
    0.99

Batteries & Runtime

  • Battery type
    No internal battery - uses external battery system
  • Expected Battery Life (years)
    --
  • Replacement battery cartridge note
    If longer runtimes are needed, please contact APC at 800-800-4272.
  • Extendable Run Time
    1

Communications & Management

  • Interface Port(s)
    Contact Closure , DB-25 RS-232
  • Control panel
    Multi-function LCD status and control console
  • Audible Alarm
    Beep for each 52 alarm conditions
  • Emergency Power Off (EPO)
    Yes
  • Available SmartSlot™ Interface Quantity
    2

Physical

  • Maximum Height
    1400mm , 140.0CM
  • Maximum Width
    600mm , 60.0CM
  • Maximum Depth
    800mm , 80.0CM
  • Net Weight
    220.0KG
  • Shipping weight
    242.73KG
  • Shipping Height
    1700mm , 170.0CM
  • Shipping Width
    700mm , 70.0CM
  • Shipping Depth
    900mm , 90.0CM
  • Color
    Dark green (NCS 7020 B50G) , Light grey (NCS 2703-G84Y)
  • Units per Pallet
    1.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-999.9meters
  • Storage Temperature
    -50 - 40 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    55.0dBA
  • Online thermal dissipation
    2047.0BTU/hr
  • Protection Class
    NEMA 1 with NEMA 12 optional

Conformance

  • Approvals
    FCC Part 15 Class A, ISO 9001, ISO 14001, UL 1778, UL Listed, cUL Listed
  • Equipment protection policy
    --
  • Standard warranty
    1 year repair or replace, optional on-site warranties available, optional extended warranties available
Manuals and Warranties
Title
Size
Updated On
PDF

Size

250KB

Updated On

2018-06-15

Instructions for operating APC's Out-of-Band Management Card with the APC Silcon Series UPS. For installation instructions
PDF

Size

1303KB

Updated On

2018-06-14

Installation and Quick Configuration Instructions for the Triple Chassis for the APC Silcon Series UPSs (AP9604S and AP9604SR).
PDF

Size

987KB

Updated On

2018-06-14

Product information and installation instructions for AP9604S and AP9604SR, for use with the APC Silcon Series UPSs.
PDF

Size

987KB

Updated On

2018-06-11

Product information and installation instructions for AP9604S and AP9604SR
PDF

Size

141KB

Updated On

2018-05-17

This document describes how to wire a Silcon SBP to a Symmetra PX UPS (10-80kVA for 480V 10-40kVA for 208V)
PDF

Size

8459KB

Updated On

2017-03-31

This is the Installation Guide for the APC Silcon Series 10 through 40kW 208/480V
PDF

Size

1127KB

Updated On

2017-03-31

This is the User Guide for the APC Silcon Series 10 through 40kW 208/480V
Title
Size
Updated On
Silcon, EPO Drawings
CAD Source File
34KB
2017-03-30

PDF
50KB
2017-03-30

CAD Source File
35KB
2017-03-30

PDF
53KB
2017-03-30

CAD Source File
34KB
2017-03-31

PDF
51KB
2017-03-31

CAD Source File
36KB
2017-03-31

PDF
51KB
2017-03-31

Silcon, 480V, UPS with External Batteries, 010kW, UPS
CAD Source File
114KB
2017-03-30

PDF
115KB
2017-03-30

Silcon, 480V, UPS with External Batteries, 010kW, System Wiring Diagrams, Single Feed
CAD Source File
62KB
2017-03-31

CAD Source File
77KB
2017-03-31

CAD Source File
83KB
2017-03-31

CAD Source File
83KB
2017-03-31

CAD Source File
80KB
2017-03-30

CAD Source File
84KB
2017-03-31

CAD Source File
83KB
2017-03-31

CAD Source File
83KB
2017-03-31

Silcon, 480V, UPS with External Batteries, 010kW, System One Line Diagrams, Single Feed
CAD Source File
39KB
2017-03-31

CAD Source File
50KB
2017-03-31

CAD Source File
48KB
2017-03-31

CAD Source File
52KB
2017-03-31

CAD Source File
43KB
2017-03-31

CAD Source File
48KB
2017-03-31

CAD Source File
52KB
2017-03-31

CAD Source File
58KB
2017-03-31

Silcon, 480V, MBP, Single Feed, 010kW
CAD Source File
140KB
2017-02-15

CAD Source File
219KB
2017-03-28

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Part Number

SFDP3E326A

Updated On

2004-01-17

Part Number

SFDP3E372

Updated On

2010-02-04
InfraStruxure Manager
Part Number
Updated On

Part Number

AP9430

Updated On

2017-10-12
Call for More Information
1-305-266-5005

Part Number

AP9431

Updated On

2017-10-12
Call for More Information
1-305-266-5005