APC Silcon 10kW 208V UPS w/ 1 BPI

Share:

APC Silcon 10kW 208V UPS w/ 1 BPI

SL10KFB1

Description: 3 phase UPS power protection with industry leading efficiency and robust performance for data centers and facilities

Includes : Parallel Card , Triple Chassis for 3 SmartSlots , User Manual , Web/SNMP Management Card

APC Silcon 10kW 208V UPS w/ 1 BPI
Discontinued : recommended replacement product SUVT10KF2B4S

Silcon Features & Benefits

  • Automatic internal bypass
    Supplies utility power to the connected loads in the event of a UPS power overload or fault.
  • Parallel-redundant capable
    Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
  • Parallel-capacity capable
    Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Generator compatible
    Ensures clean, uninterrupted power to protected equipment when generator power is used.
  • 200% overload capability
    The APC Silcon Series has the ability to supply 200% overload in normal operation for a period of 60 seconds. This enables the system to handle inrush currents, sudden peak loads and output faults without transitioning to bypass. The result is increased availability.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Fully-rated power kVA equals kW
    Reduces cost by eliminating the need for an oversized UPS for Power Factor Corrected (PFC) loads.
  • SmartSlot
    Customize UPS capabilities with management cards.
  • Network manageable
    Provides remote power management of the UPS over the network.
  • Audible alarms
    Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.
  • LCD display
    Alpha-Numeric Display which displays system parameters and alarms.
  • Manageable external batteries
    Reduces preventative maintenance service needs by monitoring the health and status of the external batteries and their expected runtime.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Locking cabinet
    Prevents unauthorized access to the UPS.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Input power factor correction
    Eliminates the need for an external phase-compensation unit and minimizes installation costs by enabling the use of smaller generators and cabling.
  • Parallel-capacity capable
    Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
  • Parallel-redundant capable
    Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
  • Network manageable
    Provides remote power management of the UPS over the network.
  • Fully-rated power kVA equals kW
    Reduces cost by eliminating the need for an oversized UPS for Power Factor Corrected (PFC) loads.
  • Manageable external batteries
    Reduces preventative maintenance service needs by monitoring the health and status of the external batteries and their expected runtime.
  • Generator compatible
    Ensures clean, uninterrupted power to protected equipment when generator power is used.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bolivia , Brazil , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , Falkland Islands , Guatemala , Guyana , Honduras , Jamaica , Japan , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , Saudi Arabia , El Salvador , Trinidad and Tobago , United States , Uruguay , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Output power capacity
    10.0 KWatts / 10.0 kVA
  • Max Configurable Power (Watts)
    10.0 KWatts / 10.0 kVA
  • Nominal Output Voltage
    120V , 208V , 208V 3PH
  • Output Voltage Note
    Configurable for 200 : 208 or 220V 3 Phase nominal output voltage
  • Efficiency at Full Load
    93.6 %
  • Output Voltage Distortion
    Less than 3%
  • Output Frequency (sync to mains)
    50 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%, 60 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
  • Output Frequency (not synced)
    60Hz +/- 0.1% for 60Hz nominal, 50Hz +/- 0.1% for 50Hz nominal
  • Load Crest Factor
    Unlimited
  • Topology
    Delta Conversion On-Line
  • Waveform type
    Sine wave
  • Maximum Output Current
    28
  • Bypass
    Built-in Static Bypass

Input

  • Nominal Input Voltage
    208V 3PH
  • Input frequency
    50 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%, 60 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
  • Input Connections
    Hard Wire 5-wire (3PH + N + G)
  • Input voltage range for main operations
    170 - 230 (200V), 177 - 239 (208V), 187 - 242 (220V)V
  • Number of Power Cords
    1
  • Efficiency at Full Load
    93.6 %
  • Input Power Factor at Full Load
    0.99

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Typical recharge time
    2hour(s)
  • Expected Battery Life (years)
    3 - 5
  • RBC Quantity
    1
  • Extendable Run Time
    1
  • Runtime

Communications & Management

  • Interface Port(s)
    Contact Closure , DB-25 RS-232
  • Control panel
    Multi-function LCD status and control console
  • Audible Alarm
    Beep for each 52 alarm conditions
  • Emergency Power Off (EPO)
    Yes
  • Available SmartSlot™ Interface Quantity
    2

Physical

  • Maximum Height
    1400mm , 140.0CM
  • Maximum Width
    600mm , 60.0CM
  • Maximum Depth
    800mm , 80.0CM
  • Net Weight
    365.0KG
  • Shipping weight
    405.0KG
  • Shipping Height
    1700mm , 170.0CM
  • Shipping Width
    700mm , 70.0CM
  • Shipping Depth
    900mm , 90.0CM
  • Color
    Dark green (NCS 7020 B50G) , Light grey (NCS 2703-G84Y)
  • Units per Pallet
    1.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-999.9meters
  • Storage Temperature
    -50 - 40 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    55.0dBA
  • Online thermal dissipation
    2388.0BTU/hr
  • Protection Class
    NEMA 1, NEMA 12

Conformance

  • Approvals
    FCC Part 15 Class A, ISO 9001, ISO 14001, UL 1778, UL Listed, cUL Listed
  • Equipment protection policy
    --
  • Standard warranty
    1 year repair or replace, optional on-site warranties available, optional extended warranties available
Manuals and Warranties
Title
Size
Updated On
PDF

Size

250KB

Updated On

2018-06-15

Instructions for operating APC's Out-of-Band Management Card with the APC Silcon Series UPS. For installation instructions
PDF

Size

1303KB

Updated On

2018-06-14

Installation and Quick Configuration Instructions for the Triple Chassis for the APC Silcon Series UPSs (AP9604S and AP9604SR).
PDF

Size

987KB

Updated On

2018-06-14

Product information and installation instructions for AP9604S and AP9604SR, for use with the APC Silcon Series UPSs.
PDF

Size

987KB

Updated On

2018-06-11

Product information and installation instructions for AP9604S and AP9604SR
PDF

Size

8459KB

Updated On

2017-03-31

This is the Installation Guide for the APC Silcon Series 10 through 40kW 208/480V
PDF

Size

1127KB

Updated On

2017-03-31

This is the User Guide for the APC Silcon Series 10 through 40kW 208/480V
Title
Size
Updated On

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Part Number

SFDP3E326A

Updated On

2004-01-17

Part Number

SFDP3E372

Updated On

2010-02-04
InfraStruxure Manager
Part Number
Updated On

Part Number

AP9430

Updated On

2017-10-12
Call for More Information
1-305-266-5005

Part Number

AP9431

Updated On

2017-10-12
Call for More Information
1-305-266-5005