APC SERVICE BYPASS PDU, 120V 20AMP W/ (6) NEMA 5-15R AND (2) 5-20R

Share:

APC SERVICE BYPASS PDU, 120V 20AMP W/ (6) NEMA 5-15R AND (2) 5-20R

SBP2200RM

Description: Extremely reliable service bypass panels designed for APC InfraStruXure® Type A, Smart-UPS, and Symmetra UPS products.

Includes : Rack Mounting Brackets , User Manual

APC SERVICE BYPASS PDU, 120V 20AMP W/ (6) NEMA 5-15R AND (2) 5-20R

Call for More Information
1-305-266-5005
Includes: Rack Mounting Brackets , User Manual

SBP2200RM Features

APC SERVICE BYPASS PDU, 120V 20AMP W/ (6) NEMA 5-15R AND (2) 5-20R

  • Quick Transfer Rate
    Transfer rate is within the industry standard and within the time power supplies will typically drop loads. The transfer of one power source to another is seamless to the connected equipment avoiding disruption of equipment performance.
  • Wrap Around System Bypass
    (3) Breaker maintenance bypass panel to isolate the UPS from the critical load

Maintenance Bypass Panels Features & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Aruba , Barbados , Bermuda , Brazil , Belize , Canada , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , Falkland Islands , Guatemala , Honduras , Jamaica , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , El Salvador , Trinidad and Tobago , United States , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Nominal Output Voltage
    120V
  • Always on Outlets
    10
  • Overload Protection
    Yes
  • Cord Length
    1.22meters
  • Maximum Total Current Draw
    20
  • Output Connections
    (2) NEMA 5-20R (Battery Backup)
    (6) NEMA 5-15R (Battery Backup)

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz
  • Input Connections
    NEMA 5-20P
  • Cord Length
    2.44meters
  • Acceptable Input Voltage
    100-125VAC
  • Number of Power Cords
    1
  • Load Power Factor Range
    0 to 1
  • Load Capacity
    2200VA
  • Maximum Input Current
    20A
  • Maximum Line Current
    20A

Physical

  • Maximum Height
    89mm , 8.9CM
  • Maximum Width
    432mm , 43.2CM
  • Maximum Depth
    76mm , 7.6CM
  • Rack Height
    2U
  • Net Weight
    2.95KG
  • Shipping weight
    3.8KG
  • Shipping Height
    151mm , 15.1CM
  • Shipping Width
    463mm , 46.3CM
  • Shipping Depth
    295mm , 29.5CM
  • Color
    Black
  • Units per Pallet
    56.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-4500meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Approvals
    TUV
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

243KB

Updated On

2018-06-14

User manual for Service Bypass Panel Smart-UPS 1500/2200/3000 RM Series
Brochure
Title
Size
Updated On
PDF

Size

184KB

Updated On

2016-12-16

Quick reference brochure for Smart-UPS Service Bypass Panels - 120V
Title
Size
Updated On