APC AIS 3000 15kVA 208V w/2 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass

APC AIS 3000 15kVA 208V w/2 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass

ISVT15KF2B2S

Description: Performance power protection with scalable runtime for industrial applications, automation control, and critical manufacturing processes.

Includes : Battery modules ship installed , Bolt Down Brackets , CD with software , Installation Guide , Power modules ship installed , Smart UPS signalling RS-232 cable , Start-Up Service , User Manual , Web/SNMP Management Card

APC AIS 3000 15kVA 208V w/2 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass
Discontinued : recommended replacement product G35T15KF2B2S

AIS 3000 Features & Benefits

  • User-replaceable air filters
    Enables quick and simple replacement of air filters.
  • Manual maintenance bypass
    Reduces installation costs by eliminating the need for an external mechanical bypass.
  • Network manageable
    Provides remote power management of the UPS over the network.
  • Scalable runtime
    Allows additional run time to be quickly added as needed.
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Dual mains input
    Increases availability by allowing the UPS to be connected to two separate power sources.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Manual maintenance bypass
    Reduces installation costs by eliminating the need for an external mechanical bypass.
  • User-replaceable air filters
    Enables quick and simple replacement of air filters.
  • Battery replacement without tools
    Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Network manageable
    Provides remote power management of the UPS over the network.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • LCD display
    Alpha-Numeric Display which displays system parameters and alarms.
  • SmartSlot
    Customize UPS capabilities with management cards.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Dual mains input
    Increases availability by allowing the UPS to be connected to two separate power sources.
  • Generator compatible
    Ensures clean, uninterrupted power to protected equipment when generator power is used.
  • Automatic internal bypass
    Supplies utility power to the connected loads in the event of a UPS power overload or fault.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Battery modules connected in parallel
    Delivers higher availability through redundant batteries.
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Frequency and voltage regulation
    Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Output power capacity
    12.0 KWatts / 15.0 kVA
  • Max Configurable Power (Watts)
    12.0 KWatts / 15.0 kVA
  • Nominal Output Voltage
    120V , 208V , 208V 3PH
  • Output Voltage Note
    Configurable for 208 and 220V - 3 Phase
  • Efficiency at Full Load
    93.0 %
  • Output Voltage Distortion
    Less than 5% at full load
  • Output Frequency (sync to mains)
    57 - 63 Hz for 60 Hz nominal
  • Output Frequency (not synced)
    60Hz +/- 0.1% for 60Hz nominal
  • Other Output Voltages
    220
  • Load Crest Factor
    Unlimited
  • Topology
    Double Conversion Online
  • Waveform type
    Sine wave
  • Bypass
    Built-in Maintenance Bypass, Built-in Static Bypass

Input

  • Nominal Input Voltage
    208V 3PH
  • Input frequency
    40 - 70 Hz
  • Input Connections
    Hard Wire 5-wire (3PH + N + G)
  • Input voltage range for main operations
    160 - 240V
  • Efficiency at Full Load
    93.0 %
  • Other Input Voltages
    220
  • Input Power Factor at Full Load
    0.98

Batteries & Runtime

  • Battery type
    VRLA
  • Included Battery Modules
    2
  • Typical recharge time
    5hour(s)
  • Expected Battery Life (years)
    3 - 5
  • RBC Quantity
    2
  • Extendable Run Time
    1

Communications & Management

  • Interface Port(s)
    DB-9 RS-232 , SmartSlot
  • Control panel
    Multi-function LCD status and control console
  • Audible Alarm
    Audible and visible alarms : configurable delays
  • Emergency Power Off (EPO)
    Yes

Physical

  • Maximum Height
    1499mm , 149.9CM
  • Maximum Width
    356mm , 35.6CM
  • Maximum Depth
    925mm , 92.5CM
  • Net Weight
    396.82KG
  • Shipping weight
    428.18KG
  • Shipping Height
    1643mm , 164.3CM
  • Shipping Width
    650mm , 65.0CM
  • Shipping Depth
    1062mm , 106.2CM
  • Color
    Grey
  • Units per Pallet
    1.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-999.9meters
  • Storage Temperature
    -50 - 40 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    54.0dBA
  • Online thermal dissipation
    2866.0BTU/hr
  • Protection Class
    NEMA 12

Conformance

  • Approvals
    cUL Recognized, ISO 14001, ISO 9001, UL 1778
  • Standard warranty
    1 year repair or replace
Manuals and Warranties
Title
Size
Updated On
Title
Size
Updated On
Installation Services

UPS Network Management Cards