AIS5000 400/480V 40-60KVA N+1 Redundant/10-30kVA Capacity 2 Modules, 2 Mains Parallel/Bypass Cabinet

Share:

AIS5000 400/480V 40-60KVA N+1 Redundant/10-30kVA Capacity 2 Modules, 2 Mains Parallel/Bypass Cabinet

ISPARCAB2

Includes : Installation Guide , Mounting hardware

AIS5000 400/480V 40-60KVA N+1 Redundant/10-30kVA Capacity 2 Modules, 2 Mains Parallel/Bypass Cabinet
Discontinued

ISPARCAB2 Features

AIS5000 400/480V 40-60KVA N+1 Redundant/10-30kVA Capacity 2 Modules, 2 Mains Parallel/Bypass Cabinet

  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.

AIS Accessories Features & Benefits

Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Nominal Output Voltage
    400V 3PH , 480V 3PH
  • Other Output Voltages
    380, 415
  • Overload Protection
    Yes

Input

  • Nominal Input Voltage
    400V 3PH , 480V 3PH
  • Input frequency
    50/60 Hz
  • Input Connections
    Hard Wire 5-wire (3PH + N + G)

Physical

  • Maximum Height
    1803mm , 180.3CM
  • Maximum Width
    626mm , 62.6CM
  • Maximum Depth
    813mm , 81.3CM
  • Net Weight
    318.18KG
  • Shipping weight
    363.64KG
  • Shipping Height
    2032mm , 203.2CM
  • Shipping Width
    1016mm , 101.6CM
  • Shipping Depth
    1016mm , 101.6CM
  • Color
    Grey
  • Units per Pallet
    1.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-999.9meters
  • Storage Temperature
    -40 - 70 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-4500meters

Conformance

  • Approvals
    cUL Listed, UL 1778, UL Listed
  • Standard warranty
    2 years (parts only)
Manuals and Warranties
Title
Size
Updated On
PDF

Size

863KB

Updated On

2018-06-18

Operation
PDF

Size

3019KB

Updated On

2018-06-13

Installation
PDF

Size

2373KB

Updated On

2018-06-11

Installation
Title
Size
Updated On