Modular Power Revitalization

Your aging UPS may need upgraded components. See what we can do to rejuvenate it.

The Modular Power Revitalization Service is an affordable and preventive replacement of critical components to extend the reliable life of a modular uninterruptible power supply (UPS).

Read More
Products Part Number
Product Refresh-UPS Galaxy 3500 10kVA 208V,1 batt Mod Expandable to 2,Start-up , RMS and 2 Yrs Service Part Number WG35T10KF1B2SRUPS Call for More Information
1-305-266-5005 1-305-266-5005
Product Refresh-UPS Galaxy 3500 10kVA 208V,2 batt Mods,Start-up , RMS and 2 Yrs Service Part Number WG35T10KF2B2SRUPS Call for More Information
1-305-266-5005 1-305-266-5005
Product Refresh-UPS Galaxy 3500 10kVA 208V,2 batt Mods Expandable to 4,Start-up , RMS and 2 Yrs Service Part Number WG35T10KF2B4SRUPS Call for More Information
1-305-266-5005 1-305-266-5005
Product Refresh-UPS Galaxy 3500 10kVA 208V,3 batt Mods Expandable to 4,Start-up , RMS and 2 Yrs Service Part Number WG35T10KF3B4SRUPS Call for More Information
1-305-266-5005 1-305-266-5005
Product Refresh-UPS Galaxy 3500 10kVA 208V,4 batt Mods,Start-up , RMS and 2 Yrs Service Part Number WG35T10KF4B4SRUPS Call for More Information
1-305-266-5005 1-305-266-5005
Product Refresh-UPS Galaxy 3500 15kVA 208V,2 batt Mods,Start-up , RMS and 2 Yrs Service Part Number WG35T15KF2B2SRUPS Call for More Information
1-305-266-5005 1-305-266-5005
Product Refresh-UPS Galaxy 3500 15kVA 208V,2 batt Mods Expandable to 4,Start-up , RMS and 2 Yrs Service Part Number WG35T15KF2B4SRUPS Call for More Information
1-305-266-5005 1-305-266-5005
Product Refresh-UPS Galaxy 3500 15kVA 208V,3 batt Mods Expandable to 4,Start-up , RMS and 2 Yrs Service Part Number WG35T15KF3B4SRUPS Call for More Information
1-305-266-5005 1-305-266-5005
Product Refresh-UPS Galaxy 3500 15kVA 208V,4 batt Mods,Start-up , RMS and 2 Yrs Service Part Number WG35T15KF4B4SRUPS Call for More Information
1-305-266-5005 1-305-266-5005
Product Refresh-UPS Galaxy 3500 20kVA 208V,2 batt Mods Expandable to 4,Start-up , RMS and 2 Yrs Service Part Number WG35T20KF2B4SRUPS Call for More Information
1-305-266-5005 1-305-266-5005
Product Refresh-UPS Galaxy 3500 20kVA 208V,3 batt Mods Expandable to 4,Start-up , RMS and 2 Yrs Service Part Number WG35T20KF3B4SRUPS Call for More Information
1-305-266-5005 1-305-266-5005
Product Refresh-UPS Galaxy 3500 20kVA 208V,4 batt Mods,Start-up , RMS and 2 Yrs Service Part Number WG35T20KF4B4SRUPS Call for More Information
1-305-266-5005 1-305-266-5005
Product Refresh-UPS Galaxy 3500 30kVA 208V,3 batt Mods Expandable to 4,Start-up , RMS and 2 Yrs Service Part Number WG35T30KF3B4SRUPS Call for More Information
1-305-266-5005 1-305-266-5005
Product Refresh-UPS Galaxy 3500 30kVA 208V,4 batt Mods,Start-up , RMS and 2 Yrs Service Part Number WG35T30KF4B4SRUPS Call for More Information
1-305-266-5005 1-305-266-5005

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare