Cabinet Power Distribution

Centralized 3 phase power distribution adaptable to the needs of any size data center

Power Management Modules and Remote Power Management Modules integrate isolation, electronic-grade grounding, and distribution for up 252 output breakers. Each cabinet PMM or RPMM features instant front access, a 200% rated neutral bus, a spacious raceway and landing area, and top or bottom cable entry.

Read More
Products Part Number
Product MGE Power Management Module 100 kVA Part Number PMM100 Call for More Information
1-305-266-5005 1-305-266-5005
Product MGE Power Management Module 125 kVA Part Number PMM125 Call for More Information
1-305-266-5005 1-305-266-5005
Product MGE Power Management Module 150 kVA Part Number PMM150 Call for More Information
1-305-266-5005 1-305-266-5005
Product MGE Power Management Module 200 kVA Part Number PMM200 Call for More Information
1-305-266-5005 1-305-266-5005
Product MGE Power Management Module 225 kVA Part Number PMM225 Call for More Information
1-305-266-5005 1-305-266-5005
Product MGE Power Management Module 30 kVA Part Number PMM30 Call for More Information
1-305-266-5005 1-305-266-5005
Product MGE Power Management Module 300 kVA Part Number PMM300 Call for More Information
1-305-266-5005 1-305-266-5005
Product MGE Power Management Module 50 kVA Part Number PMM50 Call for More Information
1-305-266-5005 1-305-266-5005
Product Power Management Module 75 kVA Part Number PMM75 Call for More Information
1-305-266-5005 1-305-266-5005
Product MGE Galaxy PMM Document package Part Number PMMDOC Call for More Information
1-305-266-5005 1-305-266-5005
Product External Options PMM Part Number PMMEO Call for More Information
1-305-266-5005 1-305-266-5005
Product MGE Remote Power Management Module Single-Source Part Number PMR1S Call for More Information
1-305-266-5005 1-305-266-5005
Product MGE Remote Power Management Module Multi-Source Part Number PMR24S Call for More Information
1-305-266-5005 1-305-266-5005
Product MGE Remote Power Management Module Document Package Part Number PMRDOC Call for More Information
1-305-266-5005 1-305-266-5005
Product MGE Remote Power Management Module External Options Part Number PMREO Call for More Information
1-305-266-5005 1-305-266-5005
Manageability
Efficient cable management Organizes the routing of cables, which simplifies maintenance or future expansion.
Multiple distribution options Superior design flexibility enables a wide range of customer requirements to be addressed.
LCD graphics display Text and mimic diagrams that display modes of operation, system parameters and alarms.
Convenience
Ease of expansion Remote Power Management Modules provide an option to expand power distribution capability as power demands increase.
Serviceability
Front-access servicing Simplifies installation and UPS maintenance while minimizing space requirements.
Availability
Pretested breakers All breakers are pretested at the factory, enhancing reliability.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare