Prefab IT SmartShelter Room 6x12m Raised Floor NAM/LAM

Prefab IT SmartShelter Room 6x12m Raised Floor NAM/LAM

PFMIR0612RN

Description: Modular, assemble-on-site IT room combining modularity with the freedom to customize size and shape. Offers a secure, fire-rated, water proof IT room that is highly flexible and configurable
Prefab IT SmartShelter Room 6x12m Raised Floor NAM/LAM

Call for More Information
800-389-0603

SmartShelter Room Features & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Physical

  • Maximum Height
    3048mm , 304.8CM
  • Maximum Width
    6096mm , 609.6CM
  • Maximum Depth
    12192mm , 1219.2CM
Bid Spec
Title
Size
Updated On
PDF

Size

433KB

Updated On

2017-09-16

Prefabricated Data Centers Modular Room Technical Specification
Source ZIP

Size

1309KB

Updated On

2017-09-16

Prefabricated Data Centers Modular Room Technical Specification
Title
Size
Updated On
Prefabricated Data Center IT Room, Mechanical