APC Smart-UPS SRT 10kVA 4U RM Step-Down Transformer

Share:

APC Smart-UPS SRT 10kVA 4U RM Step-Down Transformer

SRT10KRMTF

Includes : Mounting hardware , Rack Mounting brackets , Safety guide , User Manual , Warranty card

APC Smart-UPS SRT 10kVA 4U RM Step-Down Transformer

Call for More Information
800-389-0603
Includes: Mounting hardware , Rack Mounting brackets , Safety guide , User Manual , Warranty card

SRT10KRMTF Features

APC Smart-UPS SRT 10kVA 4U RM Step-Down Transformer

  • Rack-Mountable
    Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
  • Transformer for Step-down or Step-up or Isolation
    Step down transformer placed upstream of the UPS to avoid inrush current and saturation eliminating need to oversize transformer

Smart-UPS Accessories Features & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Nominal Output Voltage
    120V , 208V , 240V
  • Always on Outlets
    4
  • Maximum Total Current Draw
    60
  • Output Connections
    (2) NEMA L14-30R (Battery Backup)
    (2) NEMA L5-20R (Battery Backup)
    (2) Hard Wire 3-wire (2PH + G) (Battery Backup)

Input

  • Nominal Input Voltage
    208V
  • Input frequency
    45 - 65 Hz
  • Input Connections
    Hard Wire 3-wire (2PH + G)
  • Acceptable Input Voltage
    200-240VAC
  • Load Capacity
    10000VA
  • Maximum Input Current
    60A
  • Maximum Line Current
    60A

Physical

  • Maximum Height
    174mm , 17.4CM
  • Maximum Width
    432mm , 43.2CM
  • Maximum Depth
    749mm , 74.9CM
  • Net Weight
    99.79KG
  • Shipping weight
    124.74KG
  • Shipping Height
    406mm , 40.6CM
  • Shipping Width
    600mm , 60.0CM
  • Shipping Depth
    1000mm , 100.0CM
  • Color
    Black

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95% no %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95% no %
  • Storage Elevation
    0-15000meters

Conformance

  • Approvals
    CE, CSA, UL Listed
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

164KB

Updated On

2018-06-18

Safety Guide for Smart-UPS RT/Hardwire/over 1.5 kVA
PDF

Size

649KB

Updated On

2017-02-13

Manual for Smart-UPS On-Line Isolation and Step-Down Transformer SRT10KRMTF
Environmental Profile
Title
Size
Updated On
PDF

Size

586KB

Updated On

2018-06-12

End of Life Instruction (EoLI) for the Single Phase Step Down Transformers Product Range
Title
Size
Updated On
Smart-UPS On-Line, Step-Down Transformers, Single-Line Diagrams, 10kVA
Smart-UPS On-Line, Step-Down Transformers, Packages, 10kVA
Smart-UPS On-Line,Package with Step-Down Transformer, 10kVA