APC Back-UPS ES 850VA, 2 USB charging ports, 120V

Share:

APC Back-UPS ES 850VA, 2 USB charging ports, 120V

BE850M2-LM

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : USB cable , User Manual

APC Back-UPS ES 850VA, 2 USB charging ports, 120V

Call for More Information
800-389-0603
Includes: USB cable , User Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

BE850M2-LM Features

APC Back-UPS ES 850VA, 2 USB charging ports, 120V

  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Simple battery replacement
    Increases UPS availability by allowing quick, easy battery replacement.
  • Transformer Block Spacing
    Connect bulky transformer block plugs without covering up other outlets.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).

Back-UPS Features & Benefits

  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Output power capacity
    450Watts / 850VA
  • Max Configurable Power (Watts)
    450Watts / 850VA
  • Nominal Output Voltage
    120V
  • Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
  • Topology
    Standby
  • Waveform type
    Stepped approximation to a sinewave
  • Output Connections
    (6) NEMA 5-15R (Battery Backup)
    (3) NEMA 5-15R (selector_surgetitle)
  • Transfer Time
    6ms typical : 10ms maximum

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    NEMA 5-15P
  • Cord Length
    1.52meters
  • Input voltage range for main operations
    92 - 139V
  • Number of Power Cords
    1

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    USB
  • Control panel
    Multi-function LCD status and control console
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    354Joules

Physical

  • Maximum Height
    139mm , 13.9CM
  • Maximum Width
    327mm , 32.7CM
  • Maximum Depth
    105mm , 10.5CM
  • Net Weight
    4.1KG
  • Shipping weight
    4.4KG
  • Shipping Height
    196mm , 19.6CM
  • Shipping Width
    416mm , 41.6CM
  • Shipping Depth
    168mm , 16.8CM
  • Color
    Black
  • Master Carton Units
    2.0
  • Master Carton Weight
    9.8
  • # of Layers per Pallet
    5.0
  • # of Units per Layer per Pallet
    16.0
  • Pallet Weight
    912.71lbs.
  • Units per Pallet
    80.0
  • SCC Codes
    1073130433653 9

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95% non-condensing %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    10 - 90 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    45.0dBA

Conformance

  • Approvals
    California (CEC) Battery Charger, ENERGY STAR V1.0 (USA), FCC Part 15 Class B, NOM, UL 1449
  • Equipment protection policy
    Lifetime : $75000
  • Standard warranty
    3 years repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

377KB

Updated On

2018-02-07

User Manual of Back-UPS BE850M2, BE850M2-LM, BN900M and BN900M-CA for NAM
Brochure
Title
Size
Updated On
PDF

Size

499KB

Updated On

2018-01-25

Product overview brochure for the product BE600M1-LM and BE850M2-LM
Agency Approvals
Title
Size
Updated On
PDF

Size

246KB

Updated On

2018-02-07

UL 1778:2014; CSA C22.2 NO. 107.3-14
Quick Sales Reference Sheet
Title
Size
Updated On
Source

Size

150KB

Updated On

2018-01-25

Graphic Ad for product BE850M2-LM
PDF

Size

153KB

Updated On

2018-01-25

Graphic Ad for product BE850M2-LM
Title
Size
Updated On

Firmware Upgrades

PowerChute Personal Edition
Part Number
Updated On

PowerChute Personal Edition

PowerChute Personal Edition V3.0.2 for Windows 10; 8; 7; Vista; XP; Home Server (Multi-Language)

Compatible With: Windows 10 , Windows 7 , Windows 8 , Windows Home Server , Windows Vista , Windows XP

Part Number

SFPCPE302

Updated On

2012-01-31

Category

Sub-Category


1 Year Next Business Day On-Site Service

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WONSITENBD-SB-10
Call for More Information
800-389-0603
Call for More Information  800-389-0603
Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR3YR-SP-01
Call for More Information
800-389-0603
Call for More Information  800-389-0603
Service Pack 1 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR1YR-SP-01
Call for More Information
800-389-0603
Call for More Information  800-389-0603

Show results per page