Installation Services

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

Certified installation and data center cabling services ensure your equipment is configured for optimal data center performance, saving you time and money, and extending the life of your hardware solution.

Read More
Products Part Number
Product Power and Cooling Assembly Service Part Number WASSEM Call for More Information
800-389-0603 800-389-0603
Product Assembly Service 5X8 for (1) Galaxy VX 1000kVA UPS Part Number WASSEM-VX-100 Call for More Information
800-389-0603 800-389-0603
Product Assembly Service 5X8 for (1) Galaxy VX 1000kVA N+1 Redundant UPS Part Number WASSEM-VX-101 Call for More Information
800-389-0603 800-389-0603
Product Assembly Service 5X8 for (1) Galaxy VX 1000 Scalable to 1250kVA UPS Part Number WASSEM-VX-102 Call for More Information
800-389-0603 800-389-0603
Product Assembly Service 5X8 for (1) Galaxy VX 1000 Scalable to 1500kVA UPS Part Number WASSEM-VX-103 Call for More Information
800-389-0603 800-389-0603
Product Assembly Service 5X8 for (1) Galaxy VX 1250kVA UPS Part Number WASSEM-VX-120 Call for More Information
800-389-0603 800-389-0603
Product Assembly Service 5X8 for (1) Galaxy VX 1250kVA N+1 Redundant UPS Part Number WASSEM-VX-121 Call for More Information
800-389-0603 800-389-0603
Product Assembly Service 5X8 for (1) Galaxy VX 1250 Scalable to 1500kVA UPS Part Number WASSEM-VX-122 Call for More Information
800-389-0603 800-389-0603
Product Assembly Service 5X8 for (1) Galaxy VX 1500kVA UPS Part Number WASSEM-VX-150 Call for More Information
800-389-0603 800-389-0603
Product Assembly Service 5X8 for (1) Galaxy VX 1500kVA N+1 Redundant UPS Part Number WASSEM-VX-151 Call for More Information
800-389-0603 800-389-0603
Product Assembly Service 5X8 for (1) Galaxy VX 500 Scalable to 750kVA UPS Part Number WASSEM-VX-50 Call for More Information
800-389-0603 800-389-0603
Product Assembly Service 5X8 for (1) Galaxy VX 500kVA UPS Part Number WASSEM-VX-51 Call for More Information
800-389-0603 800-389-0603
Product Assembly Service 5X8 for (1) Galaxy VX 500kVA N+1 Redundant UPS Part Number WASSEM-VX-52 Call for More Information
800-389-0603 800-389-0603
Product Assembly Service 5X8 for (1) Galaxy VX 500 Scalable to 1000kVA UPS Part Number WASSEM-VX-53 Call for More Information
800-389-0603 800-389-0603
Product Assembly Service 5X8 for (1) Galaxy VX 500 Scalable to 1500kVA UPS Part Number WASSEM-VX-55 Call for More Information
800-389-0603 800-389-0603
Product Assembly Service 5X8 for (1) Galaxy VX 625kVA UPS Part Number WASSEM-VX-62 Call for More Information
800-389-0603 800-389-0603
Product Assembly Service 5X8 for (1) Galaxy VX 625kVA N+1 Redundant UPS Part Number WASSEM-VX-63 Call for More Information
800-389-0603 800-389-0603
Product Assembly Service 5X8 for (1) Galaxy VX 625 Scalable to 1000kVA UPS Part Number WASSEM-VX-64 Call for More Information
800-389-0603 800-389-0603
Product Assembly Service 5X8 for (1) Galaxy VX 750kVA N+1 Redundant UPS Part Number WASSEM-VX-76 Call for More Information
800-389-0603 800-389-0603
Product Assembly Service 5X8 for (1) Galaxy VX 750 Scalable to 1000kVA UPS Part Number WASSEM-VX-77 Call for More Information
800-389-0603 800-389-0603
Product Scheduled Assembly and StartUP Service for UPS and up to 3 Netshelters Part Number WASSEMUPS-3R Call for More Information
800-389-0603 800-389-0603
Product Scheduled Assembly Service 5X8 for Symmetra MW 1200-1600kW Part Number WASSEMUPS5X8-MW-11 Call for More Information
800-389-0603 800-389-0603
Product StruxureWare Central Configuration Service Part Number WCONFIG-ISXC-25 Call for More Information
800-389-0603 800-389-0603
Product Struxuware Data Center ProjectManagement Part Number WNSWINT Call for More Information
800-389-0603 800-389-0603
Product Start-UP Service for (1) Static Bypass Switch Galaxy 7000 Part Number WSTRTUP-NS-07 Call for More Information
800-389-0603 800-389-0603
Product Start-Up Service 5X8 for (1) Galaxy VX 1000 Scalable to 1500kVA UPS Part Number WSTRTUP-VX-103 Call for More Information
800-389-0603 800-389-0603
Convenience
Multiple levels of service With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
Experienced APC Certified Field Service Engineer Our factory trained Field Service Engineers are rigorously trained and tested on how to efficiently service our products, as well as on safety practices and electrical codes, offering our customers the highest level of service available in the industry today.
7x24 Upgrade option If you are like most businesses, you want your systems up and running during your busiest hours. In order to accommodate your busy schedule, APC offers an option to schedule services off hours. We will work with you to find a time when servicing your system is least likely to impact your productivity, saving your business time and money.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare