Rack Components

Rack system components that can be added to existing racks if requirements change.

Rack system components include doors, roofs, side panels, baying kits, and casters.

Read More
Products Part Number
Product NetShelter SX 42U 600mm Wide Perforated Curved Door Black Part Number AR7000A Call for More Information
800-389-0603 800-389-0603
Product NetShelter SX Colocation 20U 600mm Wide Perforated Curved Door Black Part Number AR7003 Call for More Information
800-389-0603 800-389-0603
Product NetShelter SX 48U 600mm Wide Perforated Curved Door Black Part Number AR7007A Call for More Information
800-389-0603 800-389-0603
Product NetShelter SV 42U 600mm Wide Perforated Flat Door Black Part Number AR702400 Call for More Information
800-389-0603 800-389-0603
Product NetShelter SV 48U 600mm Wide Perforated Flat Door Black Part Number AR702407 Call for More Information
800-389-0603 800-389-0603
Product NetShelter SV 42U 800mm Wide Perforated Flat Door Black Part Number AR702480 Call for More Information
800-389-0603 800-389-0603
Product NetShelter SV 48U 800mm Wide Perforated Flat Door Black Part Number AR702487 Call for More Information
800-389-0603 800-389-0603
Product NetShelter SX 42U 750mm Wide Perforated Curved Door Black Part Number AR7050A Call for More Information
800-389-0603 800-389-0603
Product NetShelter SX 48U 750mm Wide Perforated Curved Door Black Part Number AR7057A Call for More Information
800-389-0603 800-389-0603
Product NetShelter SX 42U 600mm Wide Perforated Split Doors Black Part Number AR7100 Call for More Information
800-389-0603 800-389-0603
Product NetShelter SX Colocation 20U 600mm Wide Perforated Split Doors Black Part Number AR7103 Call for More Information
800-389-0603 800-389-0603
Product NetShelter SX 48U 600mm Wide Perforated Split Doors Black Part Number AR7107 Call for More Information
800-389-0603 800-389-0603
Product NetShelter SV 48U 600mm Wide Perforated Split Rear Doors Part Number AR712107 Call for More Information
800-389-0603 800-389-0603
Product NetShelter SV 48U 800mm Wide Perforated Split Rear Doors Part Number AR712187 Call for More Information
800-389-0603 800-389-0603
Product NetShelter SV 42U 600mm Wide Perforated Split Rear Doors Part Number AR712400 Call for More Information
800-389-0603 800-389-0603
Product NetShelter SV 42U 800mm Wide Perforated Split Rear Doors Part Number AR712480 Call for More Information
800-389-0603 800-389-0603
Product NetShelter SX 42U 750mm Wide Perforated Split Doors Black Part Number AR7150 Call for More Information
800-389-0603 800-389-0603
Product NetShelter SX 48U 750mm Wide Perforated Split Doors Black Part Number AR7157 Call for More Information
800-389-0603 800-389-0603
Product NetShelter SX 600mm Wide x 1070mm Deep Performance Roof Black Part Number AR7201A Call for More Information
800-389-0603 800-389-0603
Product Roof Match Kit for SX to VX, 750mm Wide x 1070mm Deep Part Number AR7202 Call for More Information
800-389-0603 800-389-0603
Product Roof Match Kit for SX to VX, 600mm Wide x 1070mm Deep Part Number AR7203 Call for More Information
800-389-0603 800-389-0603
Product NetShelter SX 600mm Wide x 1200mm Deep Performance Roof Black Part Number AR7211A Call for More Information
800-389-0603 800-389-0603
Product NetShelter SX 750mm Wide x 1200mm Deep Performance Roof Black Part Number AR7212A Call for More Information
800-389-0603 800-389-0603
Product NetShelter SV 1060mm Deep 800mm Wide Roof Part Number AR722480 Call for More Information
800-389-0603 800-389-0603
Product NetShelter SV 1200mm Deep 800mm Wide Roof Part Number AR722580 Call for More Information
800-389-0603 800-389-0603
Product NetShelter SX 750mm Wide x 1070mm Deep Performance Roof Black Part Number AR7251A Call for More Information
800-389-0603 800-389-0603
Product NetShelter SX 750mm Wide x 1070mm Deep Networking Roof Black Part Number AR7252 Call for More Information
800-389-0603 800-389-0603
Product NetShelter SX 42U 1070mm Deep Split Side Panels Black Qty 2 Part Number AR7301 Call for More Information
800-389-0603 800-389-0603
Product NetShelter SX 42U 1200mm Deep Split Side Panels Black Qty 2 Part Number AR7303 Call for More Information
800-389-0603 800-389-0603
Product NetShelter SX 48U 1200mm Deep Split Side Panels Black Qty 2 Part Number AR7304 Call for More Information
800-389-0603 800-389-0603
Product NetShelter SX 42U 1200mm Split Feed Through Side Panels Black Qty 2 Part Number AR7313 Call for More Information
800-389-0603 800-389-0603
Product NetShelter SX 48U 1200mm Split Feed Through Side Panels Black Qty 2 Part Number AR7314 Call for More Information
800-389-0603 800-389-0603
Product NetShelter SX 45U 1200mm Split Feed Through Side Panels Black Qty 2 Part Number AR7316 Call for More Information
800-389-0603 800-389-0603
Product NetShelter SV 42U 1060mm Deep Side Panel Black Part Number AR732400 Call for More Information
800-389-0603 800-389-0603
Product NetShelter SV 48U 1060mm Deep Side Panel Black Part Number AR732407 Call for More Information
800-389-0603 800-389-0603
Product NetShelter SV 42U 1200mm Deep Side Panel Black Part Number AR732500 Call for More Information
800-389-0603 800-389-0603
Product NetShelter SV 48U 1200mm Deep Side Panel Black Part Number AR732507 Call for More Information
800-389-0603 800-389-0603
Product NetShelter SX 48U 1070mm Deep Split Side Panels Black Qty 2 Part Number AR7371 Call for More Information
800-389-0603 800-389-0603
Product NetShelter SX 48U 1070mm Split Feed Through Side Panels Black Qty 2 Part Number AR7375 Call for More Information
800-389-0603 800-389-0603
Product NetShelter SX / SV Roof Brush Strip Part Number AR7714 Call for More Information
800-389-0603 800-389-0603
Page:

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare