Network Connectivity

Networking and connectivity infrastructure solutions for data centers: RJ45 connectors; patch panels; copper LAN cables and patch cords; pre-terminated fiber optic solution.

Explore Network Connectivity in 3D animation.
Actassi is Schneider Electric’s global range of networking and connectivity infrastructure solutions for buildings and data centers. The range consists of a comprehensive set of products for copper and fiber optic installations: RJ45 connectors for Cat 5e, Cat 6 and Cat 6A performance; patch panels; copper LAN cables and patch cords; pre-terminated fiber optic solutions. All products are designed to offer savings on installation time and superior usability. The one-piece and tool-less RJ45 S-One connector is 50% faster to connect ; the copper panels are easy to use thanks to sliding and quick-fix functions, and the pre-terminated fiber solution is 3 times faster to deploy compared to standard installations. Efficient cable management functions also allow a clear organization and the optimization of space. Actassi provides superior network performance with the security and reliability expected from a global network connectivity provider. The independent certification and verification by a 3rd party guarantee you complete peace of mind. Actassi components exceed the most advanced international standards, such as ISO/IEC 11801 amd 2:2010 for the S-One RJ45 connector. Actassi components are compatible with all other APC by Schneider Electric InfraStruxure solutions. Once integrated into the racks, they constitute a future-proof installation that is fully scalable and enables complete utilization of the space, with consistently high performance and more money saved as a result. Designed for, and in cooperation with installers and IT professionals, Actassi network connectivity solutions allow you to make the most of your network.

Read More
Products Part Number
Product Data Distribution 0U Panel for NetShelter SX / SV / VX Part Number AR8457 Call for More Information
800-389-0603 800-389-0603
Product Data Distribution Plastic Snap-in Panel NetShelter SX (Qty 8) Part Number AR8469 Call for More Information
800-389-0603 800-389-0603
Product APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 5ft (1,5m) Part Number DDCC5E-005 Call for More Information
800-389-0603 800-389-0603
Product APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 7ft (2,1m) Part Number DDCC5E-007 Call for More Information
800-389-0603 800-389-0603
Product APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 9ft (2,7m) Part Number DDCC5E-009 Call for More Information
800-389-0603 800-389-0603
Product APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 11ft (3,3m) Part Number DDCC5E-011 Call for More Information
800-389-0603 800-389-0603
Product APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 13ft (3,9m) Part Number DDCC5E-013 Call for More Information
800-389-0603 800-389-0603
Product APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 15ft (4,5m) Part Number DDCC5E-015 Call for More Information
800-389-0603 800-389-0603
Product APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 17ft (5,1m) Part Number DDCC5E-017 Call for More Information
800-389-0603 800-389-0603
Product APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 19ft (5,7m) Part Number DDCC5E-019 Call for More Information
800-389-0603 800-389-0603
Product APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 21ft (6,4m) Part Number DDCC5E-021 Call for More Information
800-389-0603 800-389-0603
Product APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 23ft (7,0m) Part Number DDCC5E-023 Call for More Information
800-389-0603 800-389-0603
Product APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 25ft (7,6m) Part Number DDCC5E-025 Call for More Information
800-389-0603 800-389-0603
Product APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 27ft (8,2m) Part Number DDCC5E-027 Call for More Information
800-389-0603 800-389-0603
Product APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 29ft (8,8m) Part Number DDCC5E-029 Call for More Information
800-389-0603 800-389-0603
Product APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 31ft (9,4m) Part Number DDCC5E-031 Call for More Information
800-389-0603 800-389-0603
Product APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 33ft (10,0m) Part Number DDCC5E-033 Call for More Information
800-389-0603 800-389-0603
Product APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 35ft (10,6m) Part Number DDCC5E-035 Call for More Information
800-389-0603 800-389-0603
Product APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 37ft (11,2m) Part Number DDCC5E-037 Call for More Information
800-389-0603 800-389-0603
Product APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 39ft (11,8m) Part Number DDCC5E-039 Call for More Information
800-389-0603 800-389-0603
Product APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 41ft (12,5m) Part Number DDCC5E-041 Call for More Information
800-389-0603 800-389-0603
Product APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 43ft (13,1m) Part Number DDCC5E-043 Call for More Information
800-389-0603 800-389-0603
Product APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 45ft (13,7m) Part Number DDCC5E-045 Call for More Information
800-389-0603 800-389-0603
Product APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 47ft (14,3m) Part Number DDCC5E-047 Call for More Information
800-389-0603 800-389-0603
Product APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 49ft (14,9m) Part Number DDCC5E-049 Call for More Information
800-389-0603 800-389-0603
Product APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 51ft (15,5m) Part Number DDCC5E-051 Call for More Information
800-389-0603 800-389-0603
Product APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 53ft (16,1m) Part Number DDCC5E-053 Call for More Information
800-389-0603 800-389-0603
Product APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 55ft (16,7m) Part Number DDCC5E-055 Call for More Information
800-389-0603 800-389-0603
Product APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 57ft (17,3m) Part Number DDCC5E-057 Call for More Information
800-389-0603 800-389-0603
Product APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 59ft (17,9m) Part Number DDCC5E-059 Call for More Information
800-389-0603 800-389-0603
Product APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 61ft (18,5m) Part Number DDCC5E-061 Call for More Information
800-389-0603 800-389-0603
Product APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 63ft (19,2m) Part Number DDCC5E-063 Call for More Information
800-389-0603 800-389-0603
Product APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 65ft (19,8m) Part Number DDCC5E-065 Call for More Information
800-389-0603 800-389-0603
Product APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 67ft (20,4m) Part Number DDCC5E-067 Call for More Information
800-389-0603 800-389-0603
Product APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 69ft (21,0m) Part Number DDCC5E-069 Call for More Information
800-389-0603 800-389-0603
Product APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 71ft (21,6m) Part Number DDCC5E-071 Call for More Information
800-389-0603 800-389-0603
Product APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 73ft (22,2m) Part Number DDCC5E-073 Call for More Information
800-389-0603 800-389-0603
Product APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 75ft (22,8m) Part Number DDCC5E-075 Call for More Information
800-389-0603 800-389-0603

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare