Rack LCD Consoles

1U rack-mountable keyboard, mouse, and LCD console

Explore Rack LCD Consoles in 3D animation.
APC Rack LCD Consoles are a keyboard, mouse, 17" / 19" LCD console, and optional integrated 8 / 16 port analog KVM Switch (17" model only) all in a compact 1U design. This compact design allows a KVM switch to be mounted in the rear of the Rack LCD Console, or, eliminate the need for a separate KVM switch altogether by choosing a Rack LCD Console with Integrated 8 / 16 port analog KVM Switch. The console is easily installed and minimizes support and maintenance costs, ensuring lower cost of ownership. The ultra-thin LCD screen, touchpad technology, and easy-to-install single user rack mount kit combine to form a high-quality, streamlined solution built for rack monitoring and management. The Rack LCD Consoles can be used in a variety of IT environments, from computer rooms to large data centers.

Read More
Products Part Number
Product APC 17" Rack LCD Console Part Number AP5717 Call for More Information
800-389-0603 800-389-0603
Product APC 19" Rack LCD Console Part Number AP5719 Call for More Information
800-389-0603 800-389-0603
Total Cost of Ownership
Integrated touchpad pointing device Eliminates the need for a separate, external mouse.
Power tilt sensor Save power by automatically powering down the device when it is closed.
Multi-platform Support Windows, Sun, Unix and Linux compatible.
Low Cooling Requirements Emits less heat than comparable CRT monitors .
Low power consumption Uses less than half the power of comparable CRT monitors.
Occupies 1U of rack space Conserve valuable rack space in the data center.
PS/2 terminations Connect to a server or KVM switch via standard PS/2 connectors.
Standard VGA connector Connects to a server or KVM switch via a standard VGA connector.
Agility
On-Screen Display (OSD) adjustments Adjust the on-screen image, including: auto adjust, exit, power on/off, brightness, menu, and a power indicator.
Cable management arm Prevent interference with surrounding devices by organizing multiple cables.
Slide rails Quickly and easily install in square, round, and threaded hole racks.
Quick release tabs Insert or remove the device with ease.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare