KVM Switches

Manage multiple servers with just one keyboard, monitor and mouse.

Explore KVM Switches in 3D animation.
APC Rack KVM switches empower IT administrators through both local and remote POST and BIOS-level access and network control of connected Windows, SUN, and Linux/UNIX servers. APC Analog, CAT-5 Analog, and IP KVM switches help reduce total cost of ownership--minimizing space, hardware, electricity, and cabling by leveraging just one keyboard, monitor, and mouse for multiple servers. Improve return on investment and flexibility through enterprise-level scalability with centralized network power control. IT infrastructure management in data centers, computer rooms, and remote branch offices is now possible with greater control and peace of mind with APC Rack KVM switches.

Read More
Products Part Number
Product APC 8 Port Multi-Platform Analog KVM Part Number AP5201 Call for More Information
800-389-0603 800-389-0603
Product APC 16 Port Multi-Platform Analog KVM Part Number AP5202 Call for More Information
800-389-0603 800-389-0603
Product APC KVM PS/2 Cable - 6 ft (1.8 m) Part Number AP5250 Call for More Information
800-389-0603 800-389-0603
Product APC KVM SUN Cable 13W3 - 6 ft (1.8 m) Part Number AP5251 Call for More Information
800-389-0603 800-389-0603
Product APC KVM USB Cable - 6 ft (1.8 m) Part Number AP5253 Call for More Information
800-389-0603 800-389-0603
Product APC KVM PS/2 Cable - 12 ft (3.6 m) Part Number AP5254 Call for More Information
800-389-0603 800-389-0603
Product APC KVM SUN Cable 13W3 - 12 ft (3.6 m) Part Number AP5255 Call for More Information
800-389-0603 800-389-0603
Product APC KVM SUN Cable VGA - 12 ft (3.6 m) Part Number AP5256 Call for More Information
800-389-0603 800-389-0603
Product APC KVM USB Cable - 12 ft (3.6 m) Part Number AP5257 Call for More Information
800-389-0603 800-389-0603
Product APC KVM PS/2 Cable - 25 ft (7.6 m) Part Number AP5258 Call for More Information
800-389-0603 800-389-0603
Product APC KVM SUN Cable 13W3 - 25 ft (7.6 m) Part Number AP5259 Call for More Information
800-389-0603 800-389-0603
Product APC KVM SUN Cable VGA - 25 ft (7.6 m) Part Number AP5260 Call for More Information
800-389-0603 800-389-0603
Product APC KVM USB Cable - 25 ft (7.6 m) Part Number AP5261 Call for More Information
800-389-0603 800-389-0603
Product APC KVM Daisy-Chain Cable - 2 ft (0.6 m) Part Number AP5262 Call for More Information
800-389-0603 800-389-0603
Product APC KVM Daisy-Chain Cable - 6 ft (1.8 m) Part Number AP5263 Call for More Information
800-389-0603 800-389-0603
Product APC KVM PS/2 Cable - 3 ft (0.9 m) Part Number AP5264 Call for More Information
800-389-0603 800-389-0603
Product APC KVM PS/2 Server Module Part Number AP5630 Call for More Information
800-389-0603 800-389-0603
Product APC KVM USB Server Module Part Number AP5631 Call for More Information
800-389-0603 800-389-0603
Product APC KVM Sun Server Module for VGA or 13W3 Part Number AP5632 Call for More Information
800-389-0603 800-389-0603
Product APC KVM PS/2 VM Server Module - 14 in (36 cm) Part Number AP5635 Call for More Information
800-389-0603 800-389-0603
Product APC KVM to APC Switched Rack PDU Power Mgmt Cable Part Number AP5641 Call for More Information
800-389-0603 800-389-0603
Product APC 2X1X16 IP KVM with APC 17" Rack LCD and USB VM Server Module Bundle Part Number KVM-BN001 Call for More Information
800-389-0603 800-389-0603
Product APC KVM 2G, LCD Rear Mounting Kit Part Number KVM-LCDMOUNT Call for More Information
800-389-0603 800-389-0603
Product APC KVM 2G, Server Module, PS/2 Part Number KVM-PS2 Call for More Information
800-389-0603 800-389-0603
Product APC KVM 2G, Server Module, PS/2 with Virtual Media Part Number KVM-PS2VM Call for More Information
800-389-0603 800-389-0603
Product APC KVM 2G, Server Module, Serial Part Number KVM-SERIAL Call for More Information
800-389-0603 800-389-0603
Product APC KVM 2G, Server Module, USB Part Number KVM-USB Call for More Information
800-389-0603 800-389-0603
Product APC KVM 2G, Server Module, USB with Virtual Media Part Number KVM-USBVM Call for More Information
800-389-0603 800-389-0603
Product APC KVM 2G, Analog, 1 Local User, 8 ports Part Number KVM0108A Call for More Information
800-389-0603 800-389-0603
Product APC KVM 2G, Analog, 1 Local User, 16 ports Part Number KVM0116A Call for More Information
800-389-0603 800-389-0603
Product APC KVM 2G, Enterprise Analog, 2 Local Users, 16 ports with Virtual Media Part Number KVM0216A Call for More Information
800-389-0603 800-389-0603
Product APC KVM 2G, Digital/IP, 1 Remote User, 1 Local User, 16 ports with Virtual Media Part Number KVM1116P Call for More Information
800-389-0603 800-389-0603
Product APC KVM 2G, Enterprise Digital/IP, 2 Remote Users, 1 Local User, 16 ports with Virtual Media Part Number KVM2116P Call for More Information
800-389-0603 800-389-0603
Product APC KVM 2G, Enterprise Digital/IP, 2 Remote Users, 1 Local User, 32 ports with Virtual Media Part Number KVM2132P Call for More Information
800-389-0603 800-389-0603
Total Cost of Ownership
Occupies 1U of rack space Conserve valuable rack space in the data center.
Availability
Out-of-band management Troubleshoot servers and diagnose problems in lieu of a working operating system with POST and BIOS-level access to servers.
Agility
Multi-platform Support Windows, Sun, Unix and Linux compatible.
Scalable Architecture Cascade multiple KVM switches for a modular solution that supports multiple platforms, improving flexibility and simplifying future expansion. Please see the user's manual for specific cascading capabilities.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare